Needle Valve, Diverter 20DV Series - 20,000 PSI | Product Series

Filter by

    No filters selected

Maximum Working Pressure (psi)

Tube O.D. (mm)

Stem Type

Valve Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Needle Valve, Diverter 20DV Series - 20,000 PSI

Needle Valve, Diverter 20DV Series - 20,000 PSI OBSOLETE

Note: This product is no longer available - please refer to the “Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance.

Technical Specifications

  • Maximum Operating Pressure: 1379 bar
  • Tube Outside Diameter: 9/16, 3/4, 1 inch
  • Connection Type: SF562CX, SF750CX , SF1000CX
  • Bore Diameter: 0.359, 0.516, 0.562 inch, 9.12 , 13.10 , 14.27 mm
Safety Warning

Full Product Description

Parker Autoclave's 20DV Series diverter needle valves are designed with a non-rotating rising stem valve, with working pressures to 20,000 psi (1379 bar). This diverter valve uses the Parker Autoclave tubing in sizes ranging from 9/16"" to 1"". Diverter valves provide the ability to direct incoming flow to one of two outlets. Flow is changed by rotating the handle in or out causing a double-ended stem to block the flow path to the outlet not needed.

Diverter valves eliminate the need for multiple valves and the possibility of error in flow direction changes. The 20DV series uses Parker Autoclave Engineers' medium pressure connection. This coned and threaded connection provides a reliable bubble-tight seal for dependable performance in a variety of applications.

Markets:
• Oil and Gas
• Petrochemical
• Chemical
• Research Facilities

Features/Benefits:
• Diverts incoming flow to one of two outlet lines.
• Tubing sizes from 9/16” to 1”.
• Rising stem/barstock body design.
• Non-rotating stem prevents stem/seat galling. Valves
• Metal-to-metal seating achieves bubble-tight shut-off, longer stem/seat life in abrasive flow, greater durability for repeated on/off cycles and excellent corrosion resistance.
• PTFE encapsulated packing provides dependable stem and body sealing.
• Stem sleeve and packing gland materials have been selected to achieve extended thread cycle life and reduced handle torque.      

Applications:
• High Pressure Process Panels
• Mixing Systems
• High Pressure Fluid Handling Systems

Related Documents

×
Products Maximum Working Pressure (psi) Tube O.D. (mm) Stem Type Valve Type
20DV9077 20000 psi 14.29 mm VEE Diverter
20DV12077 20000 psi 19.05 mm VEE Diverter
20DV16077 20000 psi 25.4 mm VEE Diverter

687PDC
687516