Autoclave MVBB Series, Mini Block and Bleed Needle Valve - 20,000 PSI (1379 bar) | Product Series

Filter by

    No filters selected

Maximum Working Pressure (psi)

Tube O.D. (mm)

Stem Type

Valve Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Autoclave MVBB Series, Mini Block and Bleed Needle Valve - 20,000 PSI (1379 bar)

Autoclave MVBB Series, Mini Block and Bleed Needle Valve - 20,000 PSI (1379 bar)

Parker Autoclave Engineers MVBB Series is a mini block and bleed valve that is designed for blocking, bleeding, and calibration of instrumentation systems. This valve is a rotating rising stem design, rated to 20,000 psi (1379 bar).

Technical Specifications

  • Maximum Operating Pressure: 1379 bar
  • Tube Outside Diameter: 1/4, 3/8 inch
  • Connection Type: SF250CX , SF375CX
  • Bore Diameter: 0.094 inch, 2.39 mm
Safety Warning

Full Product Description

Parker Autoclave MVBB Series mini block and bleed needle valves are a two-stem manifold valve providing an economical and convenient method of blocking, bleeding and calibrating pressure transmitters and gauges. The valve utilizes the mini valve packing and stem design making it compact and easy to use. The valve can be surface, or panel mounted for safe operation. In addition, manifold style valves reduce the number of fittings and space required for installation.


These valves have a rising stem bar stock body design with working pressures to 20,000 psi (1379 bar). The cone and thread connections utilize Parker Autoclave tubing with sizes from 1/4" to 3/8”". Operating temperatures can go from 0°F to 800°F (-17.8°C to 427°C) with special graphite braided yarn packing (GY). 316 stainless steel construction is the standard material with other options available. Along with their many features these valves provide dependable and trouble free service in wide variety of applications.



Markets:

• Oil and Gas

• Petrochemical

• Chemical


Features/Benefits:  

• MVBB Series valve design provides large valve performance in a small package

• Tubing sizes: 1/4" and 3/8"

• Rising stem/bar stock body design.

• Metal-to-metal seating achieves bubble-tight shut-off, longer stem/seat life in abrasive flow, greater durability for repeated on/off cycles and excellent corrosion resistance.

• PTFE encapsulated packing provides dependable stem and body sealing.

• Stem and packing gland design have been selected to achieve extended thread cycle life and reduced handle torque.


Applications:

• Calibrating Transmitters

• Gauge Testing

• High Pressure Fluid handling

Related Documents

×
Products Maximum Working Pressure (psi) Tube O.D. (mm) Stem Type Valve Type
20MVBB 20,000 6.35 mm Vee Rising Stem
20MVBB6 20,000 9.53 mm Vee Rising Stem

687PDC
687516