Autoclave RVS Series Relief Valve - 1,500 psi (103 bar) to 20,000 psi (1378 bar) | Product Series

Filter by

    No filters selected

Maximum Working Pressure (Bar)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Autoclave RVS Series Relief Valve - 1,500 psi (103 bar) to 20,000 psi (1378 bar)

Autoclave RVS Series Relief Valve - 1,500 psi (103 bar) to 20,000 psi (1378 bar)

Parker Autoclave RVS Series Relief Valves provide reliable venting of gases for set pressures from 1,500 psi (103 bar) to 20,000 psi (1378 bar). The valve’s soft seat design provides bubble tight sealing, repeatable pop-off, and reseat capability.

Technical Specifications

  • Inlet Connection Size: SF562CX , SF562CX
  • Outlet Connection Size: 3/4" NPT
  • Orifice Size: 0.312, 0.250, 0.156 inch, 7.92 , 6.35 , 3.96 mm
  • Materials of Construction: 316 Stainless Steel
  • Maximum Operating Temperature: 204 °C, 400 °F
  • Minimum Operating Temperature: 0 °C, 32 °F
  • Maximum Operating Pressure: 5000, 10000, 20000 psi, 344.73, 689, 1378.93 bar
Safety Warning

Full Product Description

Parker Autoclave Engineers RVS Series Relief Valves are designed with a soft seat design for reliable venting of gases at set pressures from 1500 psi (103 bar) to 20000 psi (1378 bar). The operating temperature range is 32°F (0°C) to 400°F (204°C). The soft seat design provides bubble tight sealing, repeatable pop-off, and reseat. Additionally, soft seat valves provide a higher cycle life than metal seat relief valves.


These precision relief valves are designed for pressure gas systems, where zero leakage is critical. They are not recommended for liquid nitrogen or liquid carbon dioxide, which produce gas at cryogenic temperatures upon relief. They are designed to open proportionally to increasing pressure. Therefore, they are not recommended for applications requiring immediate full valve flow at set pressure (such as decompositions, polymerizations, etc.). Full flow of relief valve is defined at 10% over set pressure.


Options: Autoclave Engineers can supply various inlet and outlet connections on special order.


CAUTION:

1. Parker Autoclave relief valves are preset and factory sealed. Warranty is voided if seal is broken by customer.

2. Maximum system operating pressure should not exceed 90% of relief valve set pressure. Operating pressures in excess of this may cause weepage resulting in damage to the plug and seat.


Markets:

• Oil and Gas

• Petrochemical

• Chemical

• Research


Features/Benefits:

• Standard models of Relief Valves are constructed of 316 stainless steel with selected components

• made of anti-galling stainless steel material for optimum economy and ruggedness.

• Designed with 9/16” Parker Autoclave Engineers Medium Pressure inlet connections. The outlet connection on all models is a female 3/4” NPT. While adapters to other sizes and connection types are available, they must be sized for specific flow requirements.

• Orifice diameters range from .062 (1.57mm) to .312” (7.92mm).

• Designed to open as a function of increasing system pressure. Proper spring selection assures repeatability of opening, full lift and flow, and reseat pressures.

• Materials engineering and stringent quality control procedures combine to assure the highest quality, reliability and service life. Each valve is preset and factory sealed to ensure proper valve operation.

• Unique seat construction plus over-the-nozzle guiding and proper selection of materials permits standard set pressures to 75,000 psi. (5171 bar)

• Designed to provide bubble tight shut off of gases.

• Engineered to perform with fewer basic components, RVS valves facilitate minimum stocking of spare parts and ease of maintenance

• Available with CE Mark. SOG option available upon request.



Applications:

• Pressure Gas Systems

• Cryogenic systems

• Steam Handling Systems

• Medium Pressure Fluid Handling Systems

Related Documents

×
Products Maximum Working Pressure (Bar) Maximum Working Pressure (psi)
5RVS9072 344.73 5000
10RVS9072 689 10000
20RVS9072 1378.93 20000

687PDC
687516