Wellhead Bleed and Gauge Valve, 30,000 PSI | Product Series

Filter by

    No filters selected

Maximum Working Pressure (psi)

Pipe O.D. (mm)

Stem Type

Valve Type

Connection Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Wellhead Bleed and Gauge Valve, 30,000 PSI Wellhead Bleed and Gauge Valve, 30,000 PSI

Wellhead Bleed and Gauge Valve, 30,000 PSI

Parker Autoclave's BV Series wellhead bleed and gauge valves are ideal for instrumentation calibration or sampling. The BV Series is standard in 316 stainless steel material and will perform up to 30,000 PSI. These valves comply with NACE MR0175.

Technical Specifications

  • Maximum Operating Pressure: 690, 1379 bar
  • Pipe Outside Diameter: 3/8, 9/16, 1/4 inch
Safety Warning

Full Product Description

Parker Autoclave's BV and GV Series bleed and gauge valves are a non-rotating rising stem design, working pressures to 30,000 psi (2068 bar). Tubing sizes are 3/8" and 9/16" and are designed to utilize the parker Autoclave Tubing. These valves are 316 stainless steel construction with other options available. Along with their many features these valves provide dependable and trouble free service in wide variety of applications.
Parker Autoclave Engineers wellhead gauge valves are ideal for instrument calibration and process sampling. The main applications are found in oil and gas drilling, and production, but other markets use these as well. Standard components are offered for normal field service where H2S is not present and type "SOG" for service where H2S is present. Parker Autoclave Engineers type SOG components are available with standard API test and gauge connection (Parker Autoclave Engineers F562C).

Markets:
• Oil and Gas
• Petrochemical
• Chemical


Features/Benefits:
• Tubing sizes are 3/8" and 9/16"
• One inlet and three outlet ports, all 9/16" ports are API test and gauge connection ports
• Non-rotating stem design prevents stem/seat galling
• Metal-to-metal seating for bubble-tight shut-off
• Bleed valve is one piece hex construction allowing easy installation
• Anti-blowout stem design       

Applications:
• Process Sampling
• Instrument Calibration
• High Pressure Skid Panels

Related Documents

Selector Guides
Cross Reference Tool
Communities, Blogs & Industry Links
ACS
×
Products Maximum Working Pressure (psi) Pipe O.D. (mm) Stem Type Valve Type Connection Type
20GV6078-SOG 10,000 9.53 mm Needle Gauge Valve SF375CX
20GV9078-SOG 10,000 14.29 mm Needle Gauge Valve SF562CX
30GV9078-SOG 20,000 14.29 mm Needle Gauge Valve F562C
20BV6002-SOG 10,000 9.53 mm Needle Bleed Valve SM375CX
20BV9002-SOG 10,000 14.29 mm Needle Bleed Valve SM562CX
30BV4002-SOG 20,000 6.35 mm Needle Bleed Valve M250C
30BV9002-SOG 20,000 14.29 mm Needle Bleed Valve M562C

687PDC
687516