20072409 - Master Display module - IQAN-MD3 | Parker NA

Master Display module - IQAN-MD3 | #20072409

Click to View CAD Model

Master Display module - IQAN-MD3 | #20072409 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Model Number: IQAN-MD3
  • Power Supply Voltage: 9 to 32 VDC
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -30 °C
  • Number of Inputs: 7
  • Number of Outputs: 1
  • Ingress Protection Rating: 69K
  • Specifications Met: 2004/108/EC
  • Electrical Connection: Deutsch DTM
  • Display Type: 3.5" Color TFT
  • Communication Interface: 3x CAN, USB
Safety Warning

Item Information

The IQAN-MD3 is a master/display unit that works with a variety of expansion modules in the IQANdesign platform control system. The IQAN-MD3 is fully programmable for use as a master controller in any machine application, as well as a graphical user interface and CAN gateway.
The IQAN-MD3 is constructed to be weatherproof for outdoor use. The IQAN-MD3 will display all available vehicle data and your control system information.
The IQAN-MD3 has a 3.5” transflective TFT color display. There are five navigation buttons and four 'soft' function buttons to make interaction with the control simple for the operator.
The unit is designed to be easily mounted in a vehicle dashboard or exterior control panel. The unit has 2 sealed and keyed Deutsch DTM 12 position connectors.
For time critical functions the IQAN-MD3 sample rate can be set as low as 10 ms. The unit has a large internal memory for events and logging that is capable of storing 80,000 records.
The IQAN-MD3 analog inputs accept 0-5V signals from input devices or sensors. These inputs can also be set up as on-off inputs. A digital output is available and may be used for alarm or alert signals.
The IQAN-MD3 is connected to other units by three CAN busses. All CAN busses may be configured as ICP (IQAN CAN Protocol), SAE J1939 or Generic CAN. The unit supports RS232 for modem (remote diagnostic) connection and USB or CAN for communication with a PC.
The IQAN-MD3 is replaced by a new version, IQAN-MD3-M15 which has updated USB circuitry.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514