206BU-4-2 - Field Attachable Fittings for HLB Hose – BU Series | Parker NA

Field Attachable Fittings for HLB Hose – BU Series | #206BU-4-2

Click to View CAD Model
206BU-4-2

Field Attachable Fittings for HLB Hose – BU Series | #206BU-4-2

Female SAE (JIC) 37° Swivel


Technical Specifications

  • Hose I.D. (inch): 0.125"
  • Port Connection: 1/4"
  • Length (inch): 1.77"
  • Product Style: Female JIC 37°/SAE 45° Dual Flare - Swivel - Straight
  • Disclaimer: The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. Refer to Fluid Connectors safety guide.
  • Port Size: 1/4 inch
  • Hose Inside Diameter: 0.125 inch
  • Connection Size: 7/16"-20 inch Thread
  • Length: 1.77 inch
  • Connection Type: 37° Flare
  • Shape: Straight
  • Materials of Construction: Steel
  • Product Style: Female JIC 37°/SAE 45° Dual Flare - Swivel - Straight
Safety Warning

Item Information

Parker's BU Series fittings are qualified for use with thermoplastic HLB Lubrication hose, making them suitable for a wide range of applications, such as grease and lubrication lines, agriculture, construction, mobile equipment, and many more. BU Series are field-attachable, permanent, steel fittings that are able to withstand temperatures as high as 120°F. These fittings allow for minor movement to relieve stress and strain on the hose, but they are not recommended for continued or extensive swiveling. In addition, BU Series fittings are not recommended for use in CNG applications.  

Markets:  
• Industrial
• Agriculture
• Construction
• Mobile Equipment
• Transportation

Features/Benefits:
• Able to withstand temperatures as high as 120°F
• Allow for minor movement to relieve stress and strain on the hose

Applications:
• Grease and lubrication lines

Technical Specifications:
• Not intended for use on hose that has previously been in service

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563