Level Control Sensors | #209352


LOADING IMAGES
209352

Level Control Sensors | #209352

Level Control Sensors are intelligent, stand-alone microprocessor sensors with built in controllers.


Technical Specifications

  • Cable Length: None
  • Application: Oil
  • Application: Oil
  • Cable Length: None
  • Maximum Operating Pressure: 150 barg, 2175 psig
  • Connection Thread Size: 3/4 inch (NPT)
  • Minimum Ambient Temperature: -20 °C, -4 °F
  • Maximum Ambient Temperature: 50 °C, 122 °F
  • Minimum Operating Temperature: 0 °C, 32 °F
  • Maximum Operating Temperature: 85 °C
  • Maximum Oil Temperature: 185 °F
  • Signal Output: 4 to 20 mA
  • Power Supply Voltage: 24V VDC ±10%
  • Current: 30 mA Max
  • Output Type: PNP, NPN, Solid State- 1A
  • Electrical Connection: M12, 5 Pin
Safety Warning

Item Information

HBOC is a stand-alone sensor and controller for easy and safe distribution of oil with a built-in adjustable timer, alarm, alarm reset and compressor running signal. In conjunction with a 24V DC solenoid valve, the oil level control sensor is designed to control oil levels in compressors and oil separation systems. This compact and cost effective design provides reliable and accurate detection of oil levels in equipment.
The oil carry over from compressors in multiple compressor parallel rack systems requires proper oil management. The HBOC has been designed to control lubrication and prevent compressor break down.
Features:
-Stand-alone microprocessor sensor with controller built in for automatic oil management
-Easy setup and change of timer and alarm settings
-Split design for easy mounting, maintenance and remote programming without depressurization
-Unaffected by foam, splashing and coating
-Resists high pressures and temperatures
-LED indication for oil, alarm and power
-Savings on installation, cost and time

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Refrigerating Specialties Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (708) 681-6300

Fax

+1 (708) 681-6306

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687475