20CC02PV4L2B - G4 Series Miniature Solenoid Valves | Parker NA

G4 Series Miniature Solenoid Valves | #20CC02PV4L2B

20CC02PV4L2B

G4 Series Miniature Solenoid Valves | #20CC02PV4L2B

2-Way and 3-Way miniature solenoid valves for industrial and commerical equipment available in both round-body and cartridge-mount variants


Technical Specifications

  • Valve Type: 2-Way
  • Function: Normally Closed (NC)
  • Media: General Purpose
  • Configuration: All Ports in Body
  • Port Size: 1/8 inch
  • Port Type: NPT
  • Actuation Type: Direct Acting
  • Minimum Pressure Differential: 0 psi
  • Maximum Pressure Differential: 60 psi
  • Body Material: Stainless Steel 303
  • Seal Material: FKM
  • Maximum Fluid Temperature: 240 °F
  • Maximum Ambient Temperature: 125 °F
  • Orifice Size: 1/8 inch
  • Main Flow Coefficient: 0.32 Cv
  • Input Voltage: 24 VDC
  • Power Consumption: 8 W
  • Coil Type: Open Frame, 18" Leads
  • Insulation Class: F (155°C)
  • Specifications Met: CURus Safety Shutoff, CE
  • Installation: IOM 204
  • Preventive Maintenance Kit: 4R001
Safety Warning

Item Information

G4 Series miniature direct-acting valves are available in conventional body 2-Way and 3-Way configurations as well as industrial-grade cartridge-mount versions - for manifold or direct-mount installations.

These compact 1/8" NPT valves are durable, exhibiting life cycles up to 20 million cycles in laboratory conditions. Excellent flow and pressure characteristics, fast response time, and premium materials deliver value in diverse applications.
NSF-certified versions are positioned to comply with safety requirements in food & beverage applications, while the standard 303 stainless steel bodies and FKM seals address diverse industrial and commercial applications.

Industry-leading pressure and flow performance, interchangeable AC and DC coils, and a modular construction facilitate flexible installation for equipment manufacturers and integrators alike.

G4 Series has enhanced the market on manifolds for motion control, instrumentation, dispensing applications, mobile equipment, and more. Unlike typical solenoid operators used with manifolds, the G4 Series cartridge approach simplifies manifold machining. There are less parts to handle, and assembly time greatly reduced. These benefits help equipment OEMs, integrators, and design firms optimized total cost of ownership and footprint. Yet unlike competitive cartridge valve products, G4 Series maintains the high performance specifiations and industrial robustness you’ve come to expect.
Please consult the factory for special options/ configurations.

2-way Miniature Direct Acting valves are available in Normally Closed and Normally Open flow patterns. These conventional and cartridge-mount Safety Shutoff valves are suitable for supply, shutoff, and dosing applications in diverse industries where performance and compact footprint are desired.
3-way Miniature Direct Acting valves are available in normally open, normally closed, or universal operation. These compact valves are suitable for low to medium pressure applications where fast-response, 0 psi operating pressure, and size envelope are key to success.

Markets:
• Commercial Equipment
• Food & Beverage
• Industrial Automation
• Oil & Gas
• Process Control
• Transportation

Features:
• NSF Cerfieid
• Modular Design
• Long Life; up to 20 million cycles in lab conditions
• Tight Shutoff
• Flexible: Cartridge or Conventional bodies with diverse electrical options

Applications:
• Analyzers and Diagnostic Equipment
• Beverage Dispensing & Vending machines
• Commercial Kitchen
• Commercial Laundry and Dryers
• Gas Analyzers/ Samplers
• Humidification and Misting Equipment
• HVAC damper control
• Instrumentation Equipment
• Irrigation Equipment
• Lubrication Equipment
• Medical and Dental Equipment
• Mobile Fuel Shut Off
• Oil Burners
• Pneumatic Fan Clutch
• Portable Welding Equipment
• Power Take Off (PTO) units
• Selection or diversion of process media
• Single acting spring return cylinder control
• Spraying Equipment
• Textile and Dry Cleaning Equipment

Read More Show Less

CAD Drawings + Files

Part Number
20CC02PV4L2B IGS JPG PDF STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Fluid Control Division

95 Edgewood Avenue

New Britain, CT 06051

United States

Phone

800-825-8305

Fax

860-827-2384

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
821838