20KNVS8PHNC - Needle Valve, H Series - 20,000 PSI | Parker NA

Needle Valve, H Series - 20,000 PSI | #20KNVS8PHNC

H Series Needle Valve

Needle Valve, H Series - 20,000 PSI | #20KNVS8PHNC

Parker's 20,000 PSI H-Series needle valve has been purpose designed for operation with any fluid up to 20,000 psi (1379 bar) rating. This specification comes with 1/2" permanent instrumentation fitting connections utilising Parker's Phastite technology


Technical Specifications

  • Connection Size: 1/2"
  • Material: 316 Stainless Steel
  • Certificates: NACE
  • Connection Type: Permanent Ferrule-Less Fitting
  • Materials of Construction: Stainless Steel 316
  • Connection Size: 1/2 inch
  • Connection Type: Permanent Ferrule-Less
  • Specifications Met: NACE
Safety Warning

Item Information

Parker's H Series needle valves are one of the most extensive in the process instrumentation industry and accommodates all types of instrumentation installations, specifications and applications. The Parker low and medium pressure needle valve has been purpose designed for operation with any fluid up to 20,000 psi (1379 bar) rating. The needle valve benefits from a fine threaded stem raiser, which gives increased stem sensitivity and accuracy and a non-rotating spindle tip which ensures for bubble tight shut off. The Parker needle valve also has the advantage of having no pressure retaining threads in contact with media as the operating threads outside wash-out area, this ensures the integrity of the system.

Markets:
• Oil and Gas Offshore
• Oil and Gas Onshore
• Refining
• Petrochemical
• Chemical

Features/Benefits:
• Tru-Loc® anti-vibration locking system on gland adjuster for 100% security
• Fine pitched thread on stem raiser gives increased sealing sensitivity
• Live loaded packing maximised packing compression and service life
• Thrust bush ensures uniformed packing compression
• Additional bore hole on body allows for panel mounting
• HCT available on all wetted parts

Applications:
• Instrumentation lines
• Process isolation
• Topside umbilical termination units
• Hydraulic power units
• Chemical injection skids

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516