Pressure Sensor- HBPS Series | #210308


LOADING IMAGES
210308

Pressure Sensor- HBPS Series | #210308

HBPS-25-1/4-G/E


Technical Specifications

  • Thread Type: 1/4" G- Form E
  • Maximum Working Pressure (Bar): 25bar
  • Model Number: HBPS-25-1/4-G/E
  • Product Type: Pressure Sensor
  • Connection Size: Connection: 2 Wire, Plug: M12-DIN 0627
  • Power Supply Voltage: 24 V AC/DC
  • Signal Output: Analog: 4-20 mA
  • Minimum Ambient Temperature: -40 °C, -40 °F
  • Maximum Ambient Temperature: 105 °C, 221 °F
  • Minimum Fluid Temperature: -40 °C, -40 °F
  • Maximum Fluid Temperature: 125 °C, 257 °F
  • Maximum Operating Pressure: 25 bar
  • Ingress Protection Rating: IP67
  • Vibration Resistance: IEC 68-2-6 (4g)
  • Connection Type: 1/4" G- Form E
  • Materials of Construction: Liquid and Electronic Parts: AISI 304
  • Specifications Met: EMC Test: EN 61000-2
Safety Warning

Item Information

The HBPS is a pressure sensor that is specially developed to provide long and reliable performance for the industrial refrigeration industry. The sensor features a stainless membrane which makes it suitable for use with ammonia and other common refrigerants. The sensor’s housing is constructed from 304 stainless steel and is suitable for the harsh environments of industrial refrigeration. The HBPS features a quick reaction time of < 1 s, and it is available in 3 pressure ranges of 0...6 bar, -1...25 bar and -1...200 bar.

Markets:
• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:
• Minimal and compact design.
• Simple wire connection - 2-wire technology - 4...20 mA.
• Refrigeration industry design - max pressure 200 bar
• Temperature range: -40..+125°C.
• M12 plug connection - DIN 0627.

Application:
• Liquid
• Gas

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Refrigerating Specialties Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (708) 681-6300

Fax

+1 (708) 681-6306

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687475