Balston 2000 Series Compressed Air Filters | #2104N-1B1

2104N-1B1

Balston 2000 Series Compressed Air Filters | #2104N-1B1

Actual product may appear different due to accessories.


Technical Specifications

  • Connection Type: NPT
  • Brand: Balston
  • Product Type: Housing Only
  • Port Size: 0.5"
  • Efficiency Rating: No Filter Cartridge Supplied
  • Micron Rating: n/a micron
  • Port Size: 1/2 inch
  • Port Type: NPT
  • Maximum Operating Pressure: 250 psig, 17.2 barg
  • Maximum Flow Rate: n/a CFM, n/a m3/min
  • Maximum Operating Temperature: 129 °F, 54 °C
  • Minimum Operating Temperature: -150 °F, -100 °C
  • Height: 11.3 inch, 2872 mm
  • Width: 3.3 inch, 25.4 mm
  • Weight: 2.5 lb, 1.1 kg
  • Drain Port Size: 1/8 inch
  • Materials of Construction: Head: Anod Alum, Bowl: Anod Alum, Internals: Nylon, Seals: Buna-N
  • Compatible Element: 5/100-18-DX, 5/100-18-BX, CI-100-25-000
  • Optional Accessories: Automatic Drain, DPI
Safety Warning

Item Information

Automatic drain and Differential Pressure Indicator are temperature limiting factors. For Temperature capabilities to 220°F (104°C), order assemblies without automatic Drain and Differential Pressure Indicator. Maximum pressure ratings are for temperatures to 130°F (54°C). Please consult factory for maximum pressure ratings at elevated temperatures. 15 PSIG minimum required for proper operation of piston drain, overnight drain, or float drain.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue

Lancaster

NY

14086

Phone

800-343-4048

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031