Polyflow Pleated Depth Filter Cartridge | Absolute-rated polypropylene for electronics applications | #22-10710-100-5


LOADING IMAGES
22-10710-100-5

Polyflow Pleated Depth Filter Cartridge | Absolute-rated polypropylene for electronics applications | #22-10710-100-5

Polyflow® pleated depth filter cartridges are optimized for use in electronics applications. They feature a random-fiber polypropylene depth matrix that provides excellent retention efficiencies and on stream life.


Technical Specifications

  • Micron Rating (µm): 10
  • Secondary Seal: N/A
  • End Cap Configuration: 226 O-Ring/Fin
  • Seal Material: FEP Encapsulated Viton
  • Style: No Insert
  • Length (inch): 10
  • Brand: Parker
  • Industry: Microelectronics
  • Function: Clarification/Prefiltration/Polishing
  • Media: Polypropylene
  • Filter Construction: Pleated Depth
  • Outside Diameter: 2.75 inch
  • End Cap Material: Polypropylene
  • Core Type: Polypropylene
  • Hose Reinforcement Material & Structure: Polypropylene
  • Flow Rate: 40 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 10.0 Micron
Safety Warning

Item Information

Polyflow® filter cartridges are optimized for use in electronics applications. They feature a random-fiber polypropylene depth matrix that provides excellent retention efficiencies and onstream life. The unique calendering process produces depth media with an absolute rating and superior dirt-holding capacity.
These filter cartridges are thermally bonded from 100% virgin polypropylene to ensure a high level of cleanliness and chemical compatibility.
Features/Benefits
• High-retention depth matrix
• High flow rate
• Wide variety of configurations and ratings
• Economical prefiltration

Applications
• Solder plating filtration
• Filtration for prefiltration of electronics-grade chemicals
• DI water Filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945