Field Attachable Hydraulic Hose Fitting - 22 Series Fittings | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Shape

Connection Thread Size

Port Connection

Product Style

Materials of Construction

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Field Attachable Hydraulic Hose Fitting - 22 Series Fittings Field Attachable Hydraulic Hose Fitting - 22 Series Fittings

Field Attachable Hydraulic Hose Fitting - 22 Series Fittings

Parker's 22 series fittings are a three-piece field attachable style fitting which enables you to quickly and easily make hose assemblies right on the job site without special tools.

Technical Specifications

  • Port Size: 1/8 to 2-1/2 inch
  • Connection Size: View Part Details.
  • Application: Hydraulics
  • Connection Type: See Part Technical Specs.
  • Hose Inside Diameter: 4.76 to 60.33 mm, -4 to -40 (Size), 3/16 to 2-3/8 inch
  • Maximum Operating Pressure: Refer to Part for Detailed Specification.
  • Maximum Operating Temperature: Refer to Part for Detailed Specification.
  • Minimum Operating Temperature: Refer to Part for Detailed Specification.
  • Product Style: Male NPTF Pipe - Rigid, Female JIC 37° - Swivel, Female SAE 45° - Swivel
  • Shape: Straight
  • Materials of Construction: Steel, Brass

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's 22 series fittings are a three-piece field attachable style fitting which enables you to quickly and easily make hose assemblies right on the job site without special tools. The fitting series when coupled with Parker's No-Skive hose provides convenience and shorter assembly time. The 22 series fittings are compatible with transportation, liquefied petroleum gas and marine fuel & brake engine hoses The 22 series fittings are available from 3/16” to 2-3/8” in a wide variety of end configurations.

Markets:
• Transportation
• Military
• Agriculture
• Material Handling
• Marine

Features/Benefits:
• Can be assembled in field with wrenches
• Imperial HEX
• Wide range of end configurations
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Gasoline
• Ethanol blends
• Diesel fuels
• Liquefied petroleum gas (LPG)
• Antifreeze solutions

Compatible Hoses:
• 201
• 206
• 266
• 221FR
• SS25UL

Related Documents

Product Demos & Tutorials
Identifying Hydraulic Hose Fittings
Literature and Reference Materials
CrimpSource
×
Products Hose I.D. (inch) Shape Connection Thread Size Port Connection Product Style Materials of Construction
20122-4-6 5/16" Straight 1/4"-18 1/4" Male NPTF Pipe - Rigid Steel
20122-4-6B 5/16" Straight 1/4"-18 1/4" Male NPTF Pipe - Rigid Brass
20122-6-8B 5/16" Straight 3/8"-18 3/8" Male NPTF Pipe - Rigid Brass
20622-4-4 3/16" Straight 7/16"-20 1/4" Female JIC 37° - Swivel Steel
20622-4-4B 3/16" Straight 7/16"-20 1/4" Female JIC 37° - Swivel Brass
20622-5-5B 1/4" Straight 1/2"-20 5/16" Female JIC 37° - Swivel Brass
20622-6-6 5/16" Straight 9/16"-18 3/8" Female JIC 37° - Swivel Steel
20622-6-6B 5/16" Straight 9/16"-18 3/8" Female JIC 37° - Swivel Brass
20622-8-8 13/32" Straight 3/4"-16 1/2" Female JIC 37° - Swivel Steel
20622-8-8B 13/32" Straight 3/4"-16 1/2" Female JIC 37° - Swivel Brass
20622-10-10 1/2" Straight 7/8"-14 5/8" Female JIC 37° - Swivel Steel
20622-10-10B 1/2" Straight 7/8"-14 5/8" Female JIC 37° - Swivel Brass
20622-12-12 5/8" Straight 1-1/16"-12 3/4" Female JIC 37° - Swivel Steel
20622-12-12B 5/8" Straight 1-1/16"-12 3/4" Female JIC 37° - Swivel Brass
20622-16-16 7/8" Straight 1-5/16"-12 1" Female JIC 37° - Swivel Steel
20622-16-16B 7/8" Straight 1-5/16"-12 1" Female JIC 37° - Swivel Brass
20622-20-20 1-1/8" Straight 1-5/8"-12 1-1/4" Female JIC 37° - Swivel Steel
20622-20-20B 1-1/8" Straight 1-5/8"-12 1-1/4" Female JIC 37° - Swivel Brass
20622-24-24 1-3/8" Straight 1-7/8"-12 1-1/2" Female JIC 37° - Swivel Steel
20622-32-32 1-13/16" Straight 2-1/2"-12 2" Female JIC 37° - Swivel Steel
20622-32-32B 1-13/16" Straight 2-1/2"-12 2" Female JIC 37° - Swivel Brass
20822-4-4 3/16" Straight 7/16"-20 1/4" Female SAE 45° - Swivel Steel
20822-4-4B 3/16" Straight 7/16"-20 1/4" Female SAE 45° - Swivel Brass
20822-5-5 1/4" Straight 1/2"-20 5/16" Female SAE 45° - Swivel Steel
20822-6-6 5/16" Straight 5/8"-18 3/8" Female SAE 45° - Swivel Steel
20822-6-6B 5/16" Straight 5/8"-18 3/8" Female SAE 45° - Swivel Brass
20822-8-8 13/32" Straight 3/4"-16 1/2" Female SAE 45° - Swivel Steel
20822-8-8B 13/32" Straight 3/4"-16 1/2" Female SAE 45° - Swivel Brass
20822-10-10 1/2" Straight 7/8"-14 5/8" Female SAE 45° - Swivel Steel
20822-10-10B 1/2" Straight 7/8"-14 5/8" Female SAE 45° - Swivel Brass
20822-12-12B 5/8" Straight 1-1/16"-14 3/4" Female SAE 45° - Swivel Brass

687PDC
687583