2245N-08V00 - High pressure hose - 2245N | Parker NA

High pressure hose - 2245N | #2245N-08V00

High pressure hose - 2245N | #2245N-08V00

Parker 2245N Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are ideal for production environments. For working pressure up to 45 MPa.


Technical Specifications

  • Maximum Working Pressure (MPa): 35
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Size: -8
  • Brand: Parker
  • Media: Air (General Industrial Air), Chemicals (Methanol) - Check your fluid compatibility with our catalogue chart., Coolants, Lubricants, Petroleum Hydraulic Fluids, Water
  • Specifications Met: DNV, SAE 100R9
  • Compatible Fitting: 9X Series
  • Inside Diameter: 1/2 inch, 12.8 mm
  • Maximum Operating Temperature: 100 °C (short period 120°C), 212 °F (short period 248°F)
  • Application: Industrial Hydraulics, Mobile Hydraulics
  • Hose Reinforcement Material: 2 Spirals of High Tensile Steel Wire and 1 Braid of Steel Wire
  • Outside Diameter: 0.815 inch, 20.7 mm
  • Division: Polymer Hose Division Europe
  • Industry: General Industrial, Off-road Machinery
  • Technology: Fluid & Gas Handling
  • Product Type: High Pressure Hose, Hydraulic Hose
  • Maximum Operating Pressure: 5075 psi, 35 MPa, 350 bar
  • Minimum Bend Radius: 165 mm, 6.496 inch
  • Design Factor: 4:1
  • Materials of Construction: Thermoplastic
  • Cover Material: Polyamide (PA)
  • Hose Inner Tube Material: Polyamide (PA)
  • Weight: 0.52 kg/m, 0.35 lb/ft
Safety Warning

Item Information

Parker 2245N Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are therefore offer the developing engineer a rich choice of solutions, always assured that the long service life and easy installation are ideal for todays demanding production environments. Additionally, long available lengths reduce waste for distribution and assembly production.

Markets:
• Industrial Hydraulics
• Mobile

Features/Benefits:
• High working pressures for large sizes
• Excellent chemical resistance due to polyamide core tube

Applications:
• High pressure service for general industrial and mobile hydraulic applications as well as with gases.
• Usable for a wide variety of fluids due to the polyamide core tube.
• For working pressure up to 45 MPa (6.525 psi)

Technical Specifications:
• Core tube: Polyamide
• Pressure reinforcement: Two spiral layers of high tensile steel wire, one braided layer of steel wire
• Cover: Polyurethane; -10 and above: polyamide
• Colour: black
• Temperature range: -40°C up to +100°C (short term +120°C) for petroleum or synthetic hydraulic fluids.

Notes:
• For pinpricked hose please add “-P”, e.g. 2245N-04V00-P.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Phone

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513