Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker NX Fittings are always designed to match the respective Parker hoses, assuring an ideal combination and hose assemblies serving our customers needs reliably and efficient. Suitable for hose types 2246F, 2380F, 2244N and 2370N.
California Residents: Prop-65 Warning
| Selector Guides |
|---|
| Crimpsource Online --(English) |
| Products | Hose I.D. (mm) | Connection Thread Size |
|---|---|---|
| 192NX-20-16 | 25.4 mm | 1/4" |
| 1C3NX-8-04 | 6.4 mm | M14x1.5 |
| 1C3NX-10-04 | 6.4 mm | M16x1.5 |
| 1C3NX-10-05 | 7.9 mm | M16x1.5 |
| 1C3NX-10-06 | 9.5 mm | M16x1.5 |
| 1C3NX-12-06 | 9.5 mm | M18x1.5 |
| 1C3NX-15-08 | 12.7 mm | M22x1.5 |
| 1C6NX-8-04 | 6.4 mm | M16x1.5 |
| 1C6NX-10-04 | 6.4 mm | M18x1.5 |
| 1C6NX-12-05 | 7.9 mm | M20x1.5 |
| 1C9NX-25-12 | 19 mm | M36x2.0 |
| 1C9NX-30-16 | 25.4 mm | M42x2.0 |
| 1C9NX-38-20 | 31.8 mm | M52x2.0 |
| 1D2NX-10-04 | 6.4 mm | M18x1.5 |
| 1D2NX-12-05 | 7.9 mm | M20x1.5 |
| 1D2NX-14-06 | 9.5 mm | M22x1.5 |
| 1D2NX-16-08 | 12.7 mm | M24x1.5 |
| 1D2NX-20-10 | 15.9 mm | M30x2.0 |
| 1D2NX-25-12 | 19 mm | M36x2.0 |
| 1D2NX-30-16 | 25.4 mm | M42x2.0 |
| 1U0NX-4-04 | 6.4 mm | 1/4" |
| 1U0NX-6-04 | 6.4 mm | 3/8" |
| 101NX-6-06 | 9.5 mm | 3/8"-18 |
| 101NX-8-08 | 12.7 mm | 1/2"-14 |
| 101NX-12-12 | 19 mm | 3/4"-14 |
| 106NX-10-08 | 12.7 mm | 7/8"-14 |
| 106NX-10-10 | 15.9 mm | 7/8"-14 |
| 106NX-12-10 | 15.9 mm | 1-1/16"-12 |
| 106NX-12-12 | 19 mm | 1-1/16"-12 |
| 106NX-16-12 | 19 mm | 1-5/16"-12 |
| 106NX-16-16 | 25.4 mm | 1-5/16"-12 |
| 106NX-20-16 | 25.4 mm | 1-5/8"-12 |
| 107NX-4-04 | 6.4 mm | 1/4"-18 |
| 107NX-6-06 | 9.5 mm | 3/8"-18 |
| 107NX-8-08 | 12.7 mm | 1/2"-14 |
| 192NX-4-04 | 6.4 mm | 1/4" |
| 192NX-6-05 | 7.9 mm | 3/8" |
| 192NX-6-06 | 9.5 mm | 3/8" |
| 192NX-8-06 | 9.5 mm | 1/2" |
| 192NX-8-08 | 12.7 mm | 1/2" |
| 192NX-12-10 | 15.9 mm | 3/4" |
| 192NX-12-12 | 19 mm | 3/4" |
| 192NX-16-12 | 19 mm | 1" |
| 192NX-16-16 | 25.4 mm | 1" |
| 1C6NX-16-08 | 12.7 mm | M24x1.5 |
| 1C6NX-20-10 | 15.9 mm | M30x2.0 |
| 1C6NX-25-12 | 19 mm | M36x2.0 |
| 1C6NX-30-16 | 25.4 mm | M42x2.0 |
| 1C9NX-8-04 | 6.4 mm | M16x1.5 |
| 1C9NX-10-04 | 6.4 mm | M18x1.5 |
| 1C9NX-12-05 | 7.9 mm | M20x1.5 |
| 1C9NX-14-06 | 9.5 mm | M22x1.5 |
| 1C9NX-16-08 | 12.7 mm | M24x1.5 |
| 1C9NX-20-10 | 15.9 mm | M30x2.0 |
| 1U0NX-6-05 | 7.9 mm | 3/8" |
| 1U0NX-6-06 | 9.5 mm | 3/8" |
| 1U0NX-8-08 | 12.7 mm | 1/2" |
| 1U0NX-12-10 | 15.9 mm | 3/4" |
| 1U0NX-16-12 | 19 mm | 1" |
| 1U0NX-24-20 | 31.8 mm | 1-1/2" |
| 106NX-20-20 | 31.8 mm | 1-5/8"-12 |
| 1D2NX-38-20 | 31.8 mm | M52x1.5 |
| 101NX-4-04 | 6.4 mm | 1/4"-18 |
| 106NX-4-04 | 6.4 mm | 7/16"-20 |
| 106NX-5-04 | 6.4 mm | 1/2"-20 |
| 106NX-6-05 | 7.9 mm | 9/16"-18 |
| 106NX-6-06 | 9.5 mm | 9/16"-18 |
| 106NX-8-06 | 9.5 mm | 3/4"-16 |
| 106NX-8-08 | 12.7 mm | 3/4"-16 |
| 107NX-12-12 | 19 mm | 3/4"-14 |
| 10CNX-10-04 | 6.4 mm | M18x1.5 |
| 10CNX-12-05 | 7.9 mm | M20x1.5 |
| 10CNX-12-06 | 9.5 mm | M20x1.5 |
| 10CNX-14-06 | 9.5 mm | M22x1.5 |
| 10CNX-16-08 | 12.7 mm | M24x1.5 |
| 10CNX-20-10 | 15.9 mm | M30x2.0 |
| 10CNX-25-12 | 19 mm | M36x2.0 |
| 10CNX-30-16 | 25.4 mm | M42x2.0 |
| 11CNX-10-04 | 6.4 mm | M18x1.5 |
| 11CNX-12-05 | 7.9 mm | M20x1.5 |
| 11CNX-14-06 | 9.5 mm | M22x1.5 |
| 11CNX-16-08 | 12.7 mm | M24x1.5 |
| 11CNX-20-10 | 15.9 mm | M30x2.0 |
| 11CNX-25-12 | 19 mm | M36x2.0 |
| 11CNX-30-16 | 25.4 mm | M42x2.0 |