FEP high pressure hose - 2380F | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
FEP high pressure hose - 2380F

FEP high pressure hose - 2380F

Parker 2380F Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are ideal for production environments. For working pressure up to 42.5 MPa.

Technical Specifications

  • Weight: 0.26 to 1.28 kg/m, 0.17 to 0.86 lb/ft
  • Industry: General Industrial
  • Hose Inner Tube Material: Fluorinated Ethylene Propylene (FEP)
  • Brand: Parker
  • Maximum Operating Temperature: 176 °F, 80 °C
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Pressure: 22.5 to 42.5 MPa, 225 to 425 bar, 3260 to 6160 psi
  • Product Type: Hydraulic Hose, PTFE Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyurethane
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Product Style: FEP High Pressure Hose
  • Materials of Construction: Thermoplastic
  • Minimum Bend Radius: 2.362 to 9.449 inch, 60 to 240 mm
  • Cover Color: Gray
  • Media: Chemicals - Check your fluid compatibility with our catalogue chart., Petroleum Hydraulic Fluids
  • Specifications Met: Parker Specifications
  • Compatible Fitting: NX Series
  • Inside Diameter: 1/4 to 1 inch, 6.3 to 25 mm
  • Application: Glue & Material Lines Application
  • Hose Reinforcement Material: 2 Spirals and 2 Open Spirals of High Tensile Steel Wire
  • Outside Diameter: 0.492 to 1.338 inch, 12.5 to 34 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker 2380F Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are therefore offer the developing engineer a rich choice of solutions, always assured that the long service life and easy installation are ideal for todays demanding production environments. Additionally, long available lengths reduce waste for distribution and assembly production.

Markets:
• Industrial
• Mobile

Features/Benefits:
• With polyurethane cover
• Inert to virtually all hydraulic and chemical fluids

Applications:
• Glue applications in the automotive industry and material lines for temperatures below +80°C.
• Working pressures up to 42.5 MPa (6.160 psi)

Construction:
• Core Tube: Fluoroethylenepropylene
• Pressure reinforcement: Two spiral layers and two open spiral layers of high tensile steel wire
• Cover: Polyurethane
• Colour: grey
• Temperature range: -40°C up to +80°C

Notes:
• For pinpricked hose please add “-P”, e.g. 2380F-04V07-P.
• Not recommended for applications where extreme pulsations are encountered.

Related Documents

×
Products Hose I.D. (mm)
2380F-04V07 6.3
2380F-05V07 8.0
2380F-06V07 9.7
2380F-08V07 12.8
2380F-10V07 16.0
2380F-12V07 19.4
2380F-16V07 25.0

687PDC
687513