Multi purpose hose - 2370N | Product Series

Filter by

    No filters selected

Hose Inside Diameter

Hose Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Multi purpose hose - 2370N Multi purpose hose - 2370N

Multi purpose hose - 2370N

Parker 2370N Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are ideal for production environments. For working pressure up to 46.5 MPa.

Technical Specifications

  • Weight: 0.19 to 0.84 kg/m, 0.13 to 0.56 lb/ft
  • Industry: General Industrial
  • Hose Inner Tube Material: Polyamide (PA)
  • Brand: Parker
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Pressure: 35.0 to 42.0 MPa, 350 to 420 bar, 5075 to 6740 psi
  • Product Type: Hydraulic Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyurethane
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Materials of Construction: Thermoplastic
  • Product Style: Multipurpose Hose
  • Minimum Bend Radius: 2.756 to 5.906 inch, 70 to 150 mm
  • Cover Color: Black (other colors on request)
  • Specifications Met: Parker Specifications
  • Compatible Fitting: NX Series, 9X Series
  • Inside Diameter: 1/4 to 1/2 inch, 6.3 to 12.8 mm
  • Application: Industrial Hydraulics, Mobile Hydraulics
  • Hose Reinforcement Material: 2 Spirals of High Tensile Steel Wire, 2 Open Spirals of Synthetic Fiber
  • Outside Diameter: 0.488 to 0.787 inch, 12.4 to 20 mm
  • Media: Air (General Industrial Air), Petroleum Hydraulic Fluids
Safety Warning

Full Product Description

Parker 2370N Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are therefore offer the developing engineer a rich choice of solutions, always assured that the long service life and easy installation are ideal for todays demanding production environments. Additionally, long available lengths reduce waste for distribution and assembly production.

Markets:
• Industrial hydraulics
• Mobile

Features/Benefits:
• Excellent chemical resistance due to polyamide core tube

Applications:
• High pressure service for general industrial and mobile hydraulic applications as well as with gases.
• Usable for a wide variety of fluids due to the polyamide core tube.
• For working pressure up to 46.5 MPa (6.740 psi)

Technical Specifications:
• Core tube: Polyamide
• Pressure reinforcement: Two spiral layers of high tensile steel wire, two open spiral layers of high tensile synthetic fibre
• Cover: Polyurethane
• Colour: black; other colours on request
• Temperature range: -40°C up to +100°C (short term +120°C) for petroleum or synthetic hydraulic fluids.

Notes:
• Also available as twinline or multiline hose.
• For pinpricked hose please add “-P”, e.g. 2370N-04V10-P.

Related Documents

×
Products Hose Inside Diameter Hose Type
2370N-04V10 6.3 mm Single line
2370N-05V10 8.2 mm Single line
2370N-06V10 9.8 mm Single line
2370N-08V10 12.8 mm Single line
2370N-08-08V10V10 12.8 mm Twin line
2370N-06-06V10V10 9.8 mm Twin line

687PDC
687513