FEP High pressure hose - 2246F | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
FEP High pressure hose - 2246F

FEP High pressure hose - 2246F

Parker 2246F Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are ideal for production environments. For working pressure up to 41.5 MPa.

Technical Specifications

  • Weight: 0.17 to 0.79 lb/ft, 0.26 to 1.18 kg/m
  • Industry: Automotive, General Industrial, Off-road Machinery
  • Hose Inner Tube Material: Fluorinated Ethylene Propylene (FEP)
  • Brand: Parker
  • Maximum Operating Temperature: 150 °C, 302 °F
  • Minimum Operating Temperature: -50 °C, -58 °F
  • Maximum Operating Pressure: 210 to 415 bar, 3045 to 6015 psi, 21.0 to 41.5 MPa
  • Application: Applications with Additional Heating Elements, Hotmelt Applications
  • Product Type: Hydraulic Hose, PTFE Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: n/a
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Materials of Construction: Thermoplastic
  • Product Style: FEP High Pressure Hose
  • Minimum Bend Radius: 2.362 to 9.449 inch, 60 to 240 mm
  • Media: Chemicals - Check your fluid compatibility with our catalogue chart., Petroleum Hydraulic Fluids
  • Specifications Met: Parker Specifications
  • Compatible Fitting: NX Series
  • Inside Diameter: 1/4 to 1 inch, 6.3 to 25 mm
  • Hose Reinforcement Material: 2 Spirals and 1 Braid of High Tensile Steel Wire
  • Outside Diameter: 0.449 to 1.279 inch, 11.4 to 32.5 mm
Safety Warning

Full Product Description

Parker 2246F Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are therefore offer the developing engineer a rich choice of solutions, always assured that the long service life and easy installation are ideal for todays demanding production environments. Additionally, long available lengths reduce waste for distribution and assembly production.

Markets:
• Industrial
• Mobile

Feature/Benefits:
• Without hose cover
• Suitable for temperatures up to 150 °C
• Inert to virtually all hydraulic and chemical fluids

Applications:
• Suitable for applications with additional heating elements
• Hotmelt applications in the automotive industry
• Working pressures up to 41.5 MPa (6.015 psi)

Construction:
• Core Tube: Fluoroethylenepropylene
• Pressure reinforcement: Two spiral layers and one braided layer of high tensile steel wire
• Temperature range: -50°C up to +150°C

Notes:
• Not recommended for applications where extreme pulsations are encountered.

Related Documents

×
Products Hose I.D. (mm)
2246F-04V70 6.3
2246F-05V70 8.2
2246F-06V70 9.7
2246F-08V70 12.8
2246F-10V70 16
2246F-12V70 19.4
2246F-16V70 25

687PDC
687513