Compression Fitting, 22,500 PSI - FCC Series | Product Series

Filter by

    No filters selected

Connection Type

Shape

Product Style

Tube Outside Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Compression Fitting, 22,500 PSI - FCC Series Compression Fitting, 22,500 PSI - FCC Series

Compression Fitting, 22,500 PSI - FCC Series

Parker Autoclave's FCC Series utilizes the make-up and installation simplicity of compression style connections with the strength of cone and thread. It uses a dual high integrity metal-to-metal seal connection that is suitable up to 22,500 PSI.

Technical Specifications

  • Fitting Type: Compression
  • Application: Instrumentation
  • Pressure Rating: 20000 psi (Stainless Steel AISI 316 as standard), 22500 psi (optional 2507 Super Duplex material)
  • Materials of Construction: IN718 (Sleeve)
  • Connection Type: FLC250, FLC375, FLC562, FLC750, FLC1000
  • Tube Outside Diameter: 1/4 to 1 inch
  • Shape: Elbow, Tee, Cross, Straight, Bulkhead
Safety Warning

Full Product Description

Parker Autoclave's Flared Cone Connection (FCC) technology combines the make-up and installation simplicity of compression style connections with the strength of cone and thread. It uses a single compression sleeve and a flared tube end to create a dual high integrity metal-to-metal seal connection that is suitable for a wide range of medium pressure applications up to 22,500 PSI (1,550 bar). The design incorporates an anti-ejection features and also is vibration proof as standard – eliminating any need for an anti-vibration gland assembly.

FCC series 22,500 PSI compression sleeve fittings are available in 1/4", 3/8”, 9/16”, 3/4" and 1” connection sizes. The range includes:

• Gland, plug and sleeve components (supplied with all FCC valves)
• Elbow, tee and cross fittings
• Straight and bulkhead couplings

The FCC fittings are manufactured from cold worked 316 stainless steel as standard, with 2507 super duplex versions optionally available. All 316SS fittings have a pressure rating of 20,000 PSI (1,379 bar) and an operating temperature range of -73 to 316˚C (-100 to 600˚F), and all 2507 Super Duplex fittings are rated at 22,500 PSI (1,550 bar) with a temperature range of -45 to 316˚C (-50 to 600˚F).

FCC compression sleeves are manufactured from Inconel 718, and the gland nuts are coated with molybdenum disulfide to prevent galling.

Markets:
• Oil and Gas
• Petrochemical
• Research
• Chemical

Features:
• 22,500 psi (2507 SD) or 20,000 psi (316 SS) working pressures
• Flared Tubing Prevents Tube Extraction
• Redundant Metal to Metal Sealing Surfaces
    - First Seal is on ID of Tube Flare
    - Second Seal is Between Compression Sleeve and Fitting or Valve body
• Wide Temperature Range from -100°F (-73°C) to 600°F (316°C), and -50°F (-45°C) for 2507 SD
• Single Inconel 718 Compression Sleeve Reduces Assembly Errors
• No Anti-vibration gland fitting needed - vibration is controlled in the standard design

Applications:
• High Pressure Test Panels
• Offshore Skid Panels
• Chemical Injection
• High Pressure Gas Systems

Related Documents

×
Products Connection Type Shape Product Style Tube Outside Diameter
FCX4400 FLC250 Cross 1/4" (O.D.)
20BF44FF FLC250 Bulkhead 1/4" (O.D.)
FCT4400 FLC250 Tee 1/4" (O.D.)
FCX16 FLC1000 Cross 1" (O.D.)
20F99FF FLC562 Straight 9/16" (O.D.)
20BF12F FLC750 Bulkhead 3/4" (O.D.)
FCL12 FLC750 Elbow 3/4" (O.D.)
FCT6600 FLC375 Tee 3/8" (O.D.)
20F44FF FLC250 Straight 1/4" (O.D.)
20F66FF FLC375 Straight 3/8" (O.D.)
20BF99FF FLC562 Bulkhead 9/16" (O.D.)
FCT9900 FLC562 Tee 9/16" (O.D.)
20F12F FLC750 Straight 3/4" (O.D.)
FCL4400 FLC250 Elbow 1/4" (O.D.)
FCL16 FLC1000 Elbow 1" (O.D.)
FCT12 FLC750 Tee 3/4" (O.D.)
20BF66FF FLC375 Bulkhead 3/8" (O.D.)
FCT16 FLC1000 Tee 1" (O.D.)
FCX12 FLC750 Cross 3/4" (O.D.)
20F16F FLC1000 Straight 1" (O.D.)
FCL6600 FLC375 Elbow 3/8" (O.D.)
FCL9900 FLC562 Elbow 9/16" (O.D.)
FCX6600 FLC375 Cross 3/8" (O.D.)
FCX9900 FLC562 Cross 9/16" (O.D.)
20BF16F FLC1000 Bulkhead 1" (O.D.)

687PDC
687516