Needle Valve, FCNV Series - 22,500 PSI | Product Series

Filter by

    No filters selected

Tube O.D. (inch)

Stem Type

Body Pattern

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Needle Valve, FCNV Series - 22,500 PSI

Needle Valve, FCNV Series - 22,500 PSI

Parker Autoclave’s FCNV Series needle valve is specifically designed to interface with the FCC Flared Cone Connection to 22,500 psi (1,550 bar). The needle valves are available to connect with 1/4" to 1” O.D. Parker Autoclave tube sizes.

Technical Specifications

  • Options: For extreme temperature and other options consult factory
  • Connection Size: FLC250, FLC375, FLC562, FLC750, FLC1000
  • Orifice Size: 0.109, 0.203, 0.312, 0.438, 0.562 inch, 2.76, 5.15, 7.92, 11.12, 14.27 mm
  • Flow Rate: 0.31, 0.75, 1.30, 2.50, 4.40 Cv
  • Pressure Rating: 20000 PSI (Stainless Steel as standard), 22500 PSI (Super Duplex option) psi, 1379 bar (Stainless Steel as standard), 1550 bar (Super Duplex option) bar
  • Tube Outside Diameter: 1/4", 3/8", 9/16", 3/4", 1" inch
  • Stem Type: Non Rotating Vee Stem (on/off service), Non Rotating regulating stem (tapered tip for regulating and shutoff), Vee Stem with replaceable seat, Regulating Stem with replaceable seat
  • Body Type: 2 way straight, 2 way angle, 3 way, 2 on pressure, 3 way, 1 on pressure, 3 way, 2 stem manifold valve
Safety Warning

Full Product Description

Parker Autoclave's FCNV Series needle valves are specifically designed to interface to tubing using Flared Cone Connection (FCC) technology. This unique patent-pending technology uses a single compression sleeve and a flared tube end to create a dual seal connection that is suitable for a wide range of medium pressure applications up to 22,500 PSI (1,550 bar).

The valves are available to suit 1/4", 3/8”, 9/16”, 3/4" and 1” O.D. tube sizes, with a choice of five body patterns including 2-way straight and angle, and three 3-way configurations. As standard, all the valves are manufactured from cold worked 316 stainless steel, with 2507 super duplex versions available as options. The 316 stainless steel versions have a pressure rating of 20,000 PSI (1,379 bar), while the 2507 Super Duplex versions are rated at 22,500 PSI (1,550 bar).

As standard, FCNV series needle valves with PTFE packing have an operating temperature range of -18 to 232˚C (0 to 450˚F). Various packing options are available to extend the lower limit to -73˚C (-100˚F) and the upper limit to 316˚C (600˚F).

All these needle valves feature a non-rotating rising stem to prevent stem/seat galling, utilise metal-to-metal seating to ensure bubble-tight shut-off, and incorporate connection weep holes for safety and leak detection.


Markets:
• Oil and Gas
• Petrochemical
• Chemical
• Research

Features/Benefits:
• FCC connection integral to valve body
• Tubing sizes available from 1/4” to 1”.
• Rising stem/barstock body design.
• Non-rotating stem prevents stem/seat galling.
• Metal-to-metal seating achieves bubble-tight shut-off, longer stem/seat life in abrasive flow, greater durability for repeated on/off cycles and excellent corrosion resistance.
• PTFE encapsulated packing provides dependable stem and body sealing.
• Stem sleeve and packing gland materials have been selected to achieve extended thread cycle life and reduced handle torque.
• Choice of Vee or Regulating stem tip.
• Available in five body patterns.

Applications:
• High Pressure Panels
• Chemical Injection Skids
• High Pressure Fluid Handling Systems

Related Documents

×
Products Tube O.D. (inch) Stem Type Body Pattern
FCNV4071 1/4" Non Rotating Vee Stem (on/off service) 2 way straight
FCNV6071 3/8" Non Rotating Vee Stem (on/off service) 2 way straight
FCNV9071 9/16" Non Rotating Vee Stem (on/off service) 2 way straight
FCNV12071 3/4" Non Rotating Vee Stem (on/off service) 2 way straight
FCNV16071 1" Non Rotating Vee Stem (on/off service) 2 way straight
FCNV4072 1/4" Non Rotating Vee Stem (on/off service) 2 way angle
FCNV6072 3/8" Non Rotating Vee Stem (on/off service) 2 way angle
FCNV9072 9/16" Non Rotating Vee Stem (on/off service) 2 way angle
FCNV12072 3/4" Non Rotating Vee Stem (on/off service) 2 way angle
FCNV16072 1" Non Rotating Vee Stem (on/off service) 2 way angle
FCNV4073 1/4" Non Rotating Vee Stem (on/off service) 3 way, 2 on pressure
FCNV6073 3/8" Non Rotating Vee Stem (on/off service) 3 way, 2 on pressure
FCNV9073 9/16" Non Rotating Vee Stem (on/off service) 3 way, 2 on pressure
FCNV12073 3/4" Non Rotating Vee Stem (on/off service) 3 way, 2 on pressure
FCNV16073 1" Non Rotating Vee Stem (on/off service) 3 way, 2 on pressure
FCNV4074 1/4" Non Rotating Vee Stem (on/off service) 3 way, 1 on pressure
FCNV6074 3/8" Non Rotating Vee Stem (on/off service) 3 way, 1 on pressure
FCNV9074 9/16" Non Rotating Vee Stem (on/off service) 3 way, 1 on pressure
FCNV12074 3/4" Non Rotating Vee Stem (on/off service) 3 way, 1 on pressure
FCNV16074 1" Non Rotating Vee Stem (on/off service) 3 way, 1 on pressure
FCNV4075 1/4" Non Rotating Vee Stem (on/off service) 3 way, 2 stem manifold valve
FCNV6075 3/8" Non Rotating Vee Stem (on/off service) 3 way, 2 stem manifold valve
FCNV9075 9/16" Non Rotating Vee Stem (on/off service) 3 way, 2 stem manifold valve
FCNV12075 3/4" Non Rotating Vee Stem (on/off service) 3 way, 2 stem manifold valve
FCNV16075 1" Non Rotating Vee Stem (on/off service) 3 way, 2 stem manifold valve
FCNV4081 1/4" Non Rotating regulating stem (tapered tip for regulating and shutoff) 2 way straight
FCNV6081 3/8" Non Rotating regulating stem (tapered tip for regulating and shutoff) 2 way straight
FCNV9081 9/16" Non Rotating regulating stem (tapered tip for regulating and shutoff) 2 way straight
FCNV12081 3/4" Non Rotating regulating stem (tapered tip for regulating and shutoff) 2 way straight
FCNV16081 1" Non Rotating regulating stem (tapered tip for regulating and shutoff) 2 way straight
FCNV4082 1/4" Non Rotating regulating stem (tapered tip for regulating and shutoff) 2 way angle
FCNV6082 3/8" Non Rotating regulating stem (tapered tip for regulating and shutoff) 2 way angle
FCNV9082 9/16" Non Rotating regulating stem (tapered tip for regulating and shutoff) 2 way angle
FCNV12082 3/4" Non Rotating regulating stem (tapered tip for regulating and shutoff) 2 way angle
FCNV16082 1" Non Rotating regulating stem (tapered tip for regulating and shutoff) 2 way angle
FCNV4083 1/4" Non Rotating regulating stem (tapered tip for regulating and shutoff) 3 way, 2 on pressure
FCNV6083 3/8" Non Rotating regulating stem (tapered tip for regulating and shutoff) 3 way, 2 on pressure
FCNV9083 9/16" Non Rotating regulating stem (tapered tip for regulating and shutoff) 3 way, 2 on pressure
FCNV12083 3/4" Non Rotating regulating stem (tapered tip for regulating and shutoff) 3 way, 2 on pressure
FCNV16083 1" Non Rotating regulating stem (tapered tip for regulating and shutoff) 3 way, 2 on pressure
FCNV4084 1/4" Non Rotating regulating stem (tapered tip for regulating and shutoff) 3 way, 1 on pressure
FCNV6084 3/8" Non Rotating regulating stem (tapered tip for regulating and shutoff) 3 way, 1 on pressure
FCNV9084 9/16" Non Rotating regulating stem (tapered tip for regulating and shutoff) 3 way, 1 on pressure
FCNV12084 3/4" Non Rotating regulating stem (tapered tip for regulating and shutoff) 3 way, 1 on pressure
FCNV16084 1" Non Rotating regulating stem (tapered tip for regulating and shutoff) 3 way, 1 on pressure
FCNV4085 1/4" Non Rotating regulating stem (tapered tip for regulating and shutoff) 3 way, 2 stem manifold valve
FCNV6085 3/8" Non Rotating regulating stem (tapered tip for regulating and shutoff) 3 way, 2 stem manifold valve
FCNV9085 9/16" Non Rotating regulating stem (tapered tip for regulating and shutoff) 3 way, 2 stem manifold valve
FCNV12085 3/4" Non Rotating regulating stem (tapered tip for regulating and shutoff) 3 way, 2 stem manifold valve
FCNV16085 1" Non Rotating regulating stem (tapered tip for regulating and shutoff) 3 way, 2 stem manifold valve
FCNV4871 1/4" Vee Stem with replaceable seat 2 way straight
FCNV6871 3/8" Vee Stem with replaceable seat 2 way straight
FCNV9871 9/16" Vee Stem with replaceable seat 2 way straight
FCNV12871 3/4" Vee Stem with replaceable seat 2 way straight
FCNV16871 1" Vee Stem with replaceable seat 2 way straight
FCNV4872 1/4" Vee Stem with replaceable seat 2 way angle
FCNV6872 3/8" Vee Stem with replaceable seat 2 way angle
FCNV9872 9/16" Vee Stem with replaceable seat 2 way angle
FCNV12872 3/4" Vee Stem with replaceable seat 2 way angle
FCNV16872 1" Vee Stem with replaceable seat 2 way angle
FCNV4873 1/4" Vee Stem with replaceable seat 3 way, 2 on pressure
FCNV6873 3/8" Vee Stem with replaceable seat 3 way, 2 on pressure
FCNV9873 9/16" Vee Stem with replaceable seat 3 way, 2 on pressure
FCNV12873 3/4" Vee Stem with replaceable seat 3 way, 2 on pressure
FCNV16873 1" Vee Stem with replaceable seat 3 way, 2 on pressure
FCNV4874 1/4" Vee Stem with replaceable seat 3 way, 1 on pressure
FCNV6874 3/8" Vee Stem with replaceable seat 3 way, 1 on pressure
FCNV9874 9/16" Vee Stem with replaceable seat 3 way, 1 on pressure
FCNV12874 3/4" Vee Stem with replaceable seat 3 way, 1 on pressure
FCNV16874 1" Vee Stem with replaceable seat 3 way, 1 on pressure
FCNV4875 1/4" Vee Stem with replaceable seat 3 way, 2 stem manifold valve
FCNV6875 3/8" Vee Stem with replaceable seat 3 way, 2 stem manifold valve
FCNV9875 9/16" Vee Stem with replaceable seat 3 way, 2 stem manifold valve
FCNV12875 3/4" Vee Stem with replaceable seat 3 way, 2 stem manifold valve
FCNV16875 1" Vee Stem with replaceable seat 3 way, 2 stem manifold valve
FCNV4881 1/4" Regulating Stem with replaceable seat 2 way straight
FCNV6881 3/8" Regulating Stem with replaceable seat 2 way straight
FCNV9881 9/16" Regulating Stem with replaceable seat 2 way straight
FCNV12881 3/4" Regulating Stem with replaceable seat 2 way straight
FCNV16881 1" Regulating Stem with replaceable seat 2 way straight
FCNV4882 1/4" Regulating Stem with replaceable seat 2 way angle
FCNV6882 3/8" Regulating Stem with replaceable seat 2 way angle
FCNV9882 9/16" Regulating Stem with replaceable seat 2 way angle
FCNV12882 3/4" Regulating Stem with replaceable seat 2 way angle
FCNV16882 1" Regulating Stem with replaceable seat 2 way angle
FCNV4883 1/4" Regulating Stem with replaceable seat 3 way, 2 on pressure
FCNV6883 3/8" Regulating Stem with replaceable seat 3 way, 2 on pressure
FCNV9883 9/16" Regulating Stem with replaceable seat 3 way, 2 on pressure
FCNV12883 3/4" Regulating Stem with replaceable seat 3 way, 2 on pressure
FCNV16883 1" Regulating Stem with replaceable seat 3 way, 2 on pressure
FCNV4884 1/4" Regulating Stem with replaceable seat 3 way, 1 on pressure
FCNV6884 3/8" Regulating Stem with replaceable seat 3 way, 1 on pressure
FCNV9884 9/16" Regulating Stem with replaceable seat 3 way, 1 on pressure
FCNV12884 3/4" Regulating Stem with replaceable seat 3 way, 1 on pressure
FCNV16884 1" Regulating Stem with replaceable seat 3 way, 1 on pressure
FCNV4885 1/4" Regulating Stem with replaceable seat 3 way, 2 stem manifold valve
FCNV6885 3/8" Regulating Stem with replaceable seat 3 way, 2 stem manifold valve
FCNV9885 9/16" Regulating Stem with replaceable seat 3 way, 2 stem manifold valve
FCNV12885 3/4" Regulating Stem with replaceable seat 3 way, 2 stem manifold valve
FCNV16885 1" Regulating Stem with replaceable seat 3 way, 2 stem manifold valve

687PDC
687516