22D300X12P40A - Thermowell, Texas Thermowell 22 Series Protection Tubes | Parker NA

Thermowell, Texas Thermowell 22 Series Protection Tubes | #22D300X12P40A

22D300X12P40A

Thermowell, Texas Thermowell 22 Series Protection Tubes | #22D300X12P40A

Parker PGI’s Texas Thermowell 22 Series Protection Tubes feature threaded, flanged, and weld-in styles. Custom designs and modifications to standard models are available.


Technical Specifications

  • Body Material: 316 SS
  • Maximum Head Length (Inch): 4 inches
  • Maximum Process Connection (Inch): 1-1/2 inch 300# RF
  • Maximum Immersion Length (Inch): 30 inches
  • Tube Size (inch): 1 inch sch 80 pipe
  • Connection Size (inch): 1/2 inch NPT
  • Body Material: 316 SS
  • Maximum Immersion Length: 30 inch
  • Tube Outside Diameter: 1 inch sch 80 pipe inch
  • Maximum Process Connection: 1-1/2 inch 300# RF inch
  • Maximum Head Length: 4 inch
  • Connection Size: 1/2 inch NPT inch
  • Additional Options: -
Safety Warning

Item Information

Parker PGI’s Texas Thermowell 22 Series Protection Tubes are designed to protect temperature instruments from damage in process systems where pressure and velocity are a concern, or where viscous, abrasive, and corrosive materials are present.  

Protection Tubes styles offered include threaded, flanged, and weld-in.  Each protection tube is stamped to provide full traceability and one-day turnaround is offered on most configurations.  Custom options include exotic metals, PTFE coating, Stellite overlay, solid Stellite tips, full penetration welding on flanged thermowells, electro-polishing, oxygen cleaning, and tantalum or titanium sheaths.

A variety of testing and certifications are also available and include: Dye penetration testing, internal or external hydro pressure testing, X-ray of weldment, wake frequency calculations, positive material identification, and material test reports/certification.

Markets:
• Chemical
• Petrochemical
• Oil and Gas
• Food and Beverage
• Power


Features/Benefits:
• Machined from bar stock material
• Polished surface to 16 RMS
• Brass, Carbon Steel,304/316 SS and Monel available

Applications:
• Process temperature instrumentation
• Inline Instrument replacement

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Texas Thermowells - PGI-TT
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516