Sporlan Temperature Sensors | #230076


LOADING IMAGES
230076

Sporlan Temperature Sensors | #230076

SENSOR - TEMPERATURE-10K-20FT-BLUE


Technical Specifications

  • Controller Type: N/A
  • Pressure Range (psig): N/A
  • Degree of Protection (IP): N/A
  • Enclosure: N/A
  • Signal Input: N/A
  • Input Voltage (VAC): N/A
  • Signal Output: N/A
  • Maximum Working Temperature (F): N/A
  • Type: Sensor
  • Length (inch): N/A
  • Number of Outputs: N/A
  • Minimum Operating Temperature (F): N /A
  • Input Voltage (VDC): N/A
  • Display Type: N/A
  • Indicator Type: N/A
  • Application: Sensor
  • Operating Humidity: N/A
  • Operating Style: N/A
  • Operating Temperature: -22 to 221 °F
  • Communication Port: N/A
  • Keypad/User Interface Option: N/A
  • Number of Inputs: N/A
  • Mounting: N/A
  • Connection: N/A
  • Maximum Operating Temperature (F): N/A
  • Cable Length: N/A
  • Minimum Working Temperature (F): N/A
  • Wiring: N/A
  • Sensor type: N/A
  • Division: Sporlan Division
Safety Warning

Item Information

Sporlan Temperature Sensors are ideally suited for Kelvin II series, S3C, and legacy controllers. They are available in 2K, 3K, 10K, and 98.6K resistance ratings. NTC Temperature Probes are also available for our PSK line of controllers.



Markets:

• Industrial Refrigeration

• Commercial Refrigeration

• Air Conditioning



Features/Benefits:

• 2K, 3K, 10K resistance ratings at 25°C

• Air, Well, and Surface sensors available



Applications:

• Kelvin II Superheat, Temperature, Pressure, Subcool, Secondary Fluid and Chiller Controls

• S3C Case Control

• Cold Room Control

• Temperature Control Board (TCB)

• Legacy controllers such as the Subcool-O-Matic, Two Valve Controllers and similar boards

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599