High pressure wire hose - 2390N - Europe | #2390N-08V10


LOADING IMAGES
2390N-08V10

High pressure wire hose - 2390N - Europe | #2390N-08V10

Parker 2390N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. For working pressure up to 49 MPa.


Technical Specifications

  • Hose I.D. (mm): 12.9
  • Maximum Operating Pressure: 350 BAR
  • Cover Color: Black
  • Brand: Parker
  • Media: Coolants (Glycol), Petroleum Hydraulic Fluids
  • Specifications Met: API 17E, ISO 13628-5
  • Compatible Fitting: 9X Series, E3 Series
  • Inside Diameter: 0.508 inch, 12.9 mm
  • Maximum Operating Temperature: 100 °C (with 9X Series fittings), 55 °C (with E3 Series fittings), 131 °F (with E3 Series fittings), 212 °F (with 8X Series fittings)
  • Application: Subsea BOP
  • Outside Diameter: 0.793 inch, 21.1 mm
  • Division: Polymer Hose Division Europe
  • Industry: Marine, Oil & Gas
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose, Transfer Hose, Water Hose
  • Product Style: Subsea BOP Hose
  • Maximum Operating Pressure: 41.5 MPa, 6017 psi, 415 bar
  • Minimum Bend Radius: 150 mm, 5.906 inch
  • Design Factor: 4:1
  • Minimum Operating Temperature: -40 °F
  • Cover Material: Polyurethane
  • Hose Inner Tube Material: Polyamide (PA)
  • Hose Reinforcement Material: High Strength Wire
  • Weight: 0.36 lb/ft, 0.54 kg/m
Safety Warning

Item Information

Parker Polyflex 2390N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. Easy winching from drums reduces deployment or replacement times significantly. Long lengths allow operation in significant water depth and the durability of the hose assures maximized service life under extreme conditions.

Markets:
• Oil & Gas
• Marine

Features/Benefits:
• Low dimensional change under pressure
• Smooth bore for low pressure
• Meets or exceeds performance requirements of ISO 13628-5

Applications:
• Low volumetric expansion hose.
• Long length subsea umbilical hose.
• V12-V16 used for subsea haydraulic controls
• Long length hot-line hose for BOP Systems
• V91: for working pressure up to 44.5 MPa (6.450 psi)
• V12-V16: for working pressure up to 49 MPa (7.105 psi)

Technical Specifications:
• Core tube : Methanol washed PA11 (V91) and Polyamide (V12-V16)
• Pressure reinforcement : High strength wire
• Cover : PA12 (V91) and Polyurethane (V12-V16)
• Colour: Black (V91), Blue (V12), Green (V13), Yellow (V16)
• Temperature Range: -40°C up to +100°C, max. 70°C for water or methanol based fluids.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Phone

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513