24-10830-002-2 - Polyflow Pleated Membrane Filter Cartridge | Polypropylene membrane for bulk chemical and photoresist applications | Parker NA

Polyflow Pleated Membrane Filter Cartridge | Polypropylene membrane for bulk chemical and photoresist applications | #24-10830-002-2

24-10830-002-2

Polyflow Pleated Membrane Filter Cartridge | Polypropylene membrane for bulk chemical and photoresist applications | #24-10830-002-2

Polyflow® Membrane filter cartridges are optimized for use in microelectronics applications such as bulk chemicals and photoresists. The all-polypropylene construction is an economical alternative to fluoropolymer-based cartridges.


Technical Specifications

  • Secondary Seal: N/A
  • Micron Rating (µm): 0.2
  • End Cap Configuration: 222 O-Ring/Fin
  • Seal Material: S7442
  • Length (inch): 30
  • Style: No Insert
  • Brand: Parker
  • Industry: Microelectronics
  • Function: Clarification/Prefiltration/Polishing
  • Media: Polypropylene
  • Filter Construction: Pleated Membrane
  • Outside Diameter: 2.75 inch
  • End Cap Material: Polypropylene
  • Core Type: Polypropylene
  • Hose Reinforcement Material & Structure: Polypropylene
  • Flow Rate: 1.8 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.20 Micron
Safety Warning

Item Information

Polyflow® Membrane filter cartridges are optimized for use in microelectronics applications such as bulk chemicals and photoresists. The all-polypropylene construction is an economical alternative to fluoropolymer-based cartridges.
Every filter cartridge is fabricated in a clean room environment, pre-flushed with 18 megohm-cm ultrapure DI water, and 100% integrity tested in an ISO certified facility.
Features/Benefits
• High-retention membrane
• Wide range of configurations and ratings
• 100% integrity tested

Applications
• Bulk photoresist filtration
• Bulk electronics grade chemical filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945