249V Series Power Take-Off | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
249V Series Power Take-Off

249V Series Power Take-Off

Chelsea 249V Series is one of the most innovative power take-offs on the market. It combines the reliability and performance of a Chelsea 249 Series PTO & a Denison vane pump as an integral design for FORD Super Duty TorqShift6 (6R140) transmissions.

Technical Specifications

  • Shift Type: Hydraulic
  • Intermittent Torque: 101 to 200 lb-ft, 201 to 300 Nm
  • Mounting Type: Ford, 6-Bolt
  • Output Power: 56+ HP, 41 to 50 kW
  • Output Shaft Type: n/a
  • Weight: 53 lb, 9 kg
  • Continuous Torque: De-Rate Torque Rating 30% (Check Application Pages for Actual Torque Ratings)
  • Lubricant: X = No External Pressure Lube
Safety Warning

Full Product Description

Parker's 249V Series Integrated Hydraulic Vane Pump creates a manufacturing advantage with a significant reduction of the chassis assembly critical path time resulting in increased production throughput. Chelsea has combined the 249 Series 6-Bolt Power Take-Off (PTO) with a Denison T6 Vane pump to produce one of the most innovative solutions in the PTO market. The unmatched performance and reliability of the 249, with its patent pending noise suppression technology, paired together with the reputation and performance of the quiet Denison T6 vane pump make this a winning combination. The integrated vane pump on the 249V PTO series will allow increased installation speed in tight clearance chassis improving your internal efficiency of installation reducing your overall labor costs.



Chelsea 249V Hydraulic PTO with Denison Vane Pump provides the quietest PTO for the FORD 6R140 TorqShift® transmission with flows up to 35 GPM and pressures up to 3500 psi (intermittent) in a compact design that will fit on Ford F250, F350 and even on the FORD Super Duty F550 4X4. The 249V is the best PTO for the FORD 6R140 Transmission.



Markets:

• Aerial

• Water Drilling

• Other Mobile



Features and Benefits:

• Noise Suppression System – The ONLY Quiet PTO on the Ford Super Duty TorqShift® 6

• PTO torque rating of 200 Lbs-ft

• Integral hydraulic vane pump with flows up to 35 gpm @ 3500 psi

• Two Year Warranty



Applications:

• Tow & Recovery

• Service Trucks

• Truck Mounted Cranes

• Fire & Rescue

Related Documents

×

687PDC
234075