25-10730-002-0-WG - Clariflow-WG Pleated Membrane Filter Cartridge | Water service grade hydrophilic PES membrane | Parker NA

Clariflow-WG Pleated Membrane Filter Cartridge | Water service grade hydrophilic PES membrane | #25-10730-002-0-WG

25-10730-002-0-WG

Clariflow-WG Pleated Membrane Filter Cartridge | Water service grade hydrophilic PES membrane | #25-10730-002-0-WG

Clariflow water service grade cartridges are cost-effective alternatives to Clariflow E and G grade cartridges for the filtration of a variety of aqueous liquids.


Technical Specifications

  • Seal Material: Buna-N
  • Secondary Seal: N/A
  • Micron Rating (µm): 0.2
  • End Cap Configuration: 226 O-Ring/Fin
  • Length (inch): 30
  • Style: No Insert
  • Core Type: Polypropylene
  • Filter Construction: Pleated Membrane
  • Brand: Parker
  • Flow Rate: 2.6 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.2 Micron
  • End Cap Material: Polypropylene
  • Media: PES (Polyethersulfone)
  • Function: Clarification/Prefiltration/Polishing
  • Industry: Food and Beverage
  • Outside Diameter: 2.75 inch
  • Hose Reinforcement Material & Structure: Polypropylene
Safety Warning

Item Information

The Clariflow-WG Pleated Membrane Filter Cartridge is built around a unique polyethersulfone (PES) membrane that is inherently hydrophilic, and contains no added surfactants or wetting agents. It delivers clean filtrates, flow rates, extended service life and excellent resistance to hydrolysis. Water Service cartridges are fabricated under cleanroom conditions.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945