25-10H20-002-2-E - Clariflow-E Pleated Membrane Filter Cartridges | Hydrophilic PES membrane for aqueous applications | Parker NA

Clariflow-E Pleated Membrane Filter Cartridges | Hydrophilic PES membrane for aqueous applications | #25-10H20-002-2-E

25-10H20-002-2-E

Clariflow-E Pleated Membrane Filter Cartridges | Hydrophilic PES membrane for aqueous applications | #25-10H20-002-2-E

Clariflow® -E filter cartridges are optimized for use in microelectronics applications such as DI water and aqueous-based chemicals in the removal of both organic and inorganic particulates.


Technical Specifications

  • Secondary Seal: N/A
  • Micron Rating (µm): 0.2
  • End Cap Configuration: 213 O-Ring And A Recessed End Cap
  • Seal Material: S7442
  • Style: No Insert
  • Length (inch): 20
  • Brand: Parker
  • Industry: Microelectronics
  • Function: Clarification/Prefiltration/Polishing
  • Media: PES (Polyethersulfone)
  • Filter Construction: Pleated Membrane
  • Outside Diameter: 2.75 inch
  • End Cap Material: Polypropylene
  • Core Type: Polypropylene
  • Hose Reinforcement Material & Structure: Polypropylene
  • Flow Rate: 3.7 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.2 Micron
Safety Warning

Item Information

Clariflow® -E filter cartridges are optimized for use in microelectronics applications such as DI water and aqueous-based chemicals. The unique mirrored-anisotropic PES (Polyethersulfone) filter membrane has exceptionally high flow rates and on-stream lifetime while providing consistent removal of both organic and inorganic particulates.
The combination of hydrophilic PES filter membrane and a high-purity, all-polypropylene support structure results in a very low level of ionic and organic extractables, broad chemical compatibility, and resistance to particle shedding.
Every filter cartridge is fabricated in a clean room environment, pre-flushed with 18 megohm-cm ultrapure DI water, and 100% integrity tested in an ISO-certified facility.
Features/Benefits
• High-retention hydrophilic membrane
• High flow rate
• Broad chemical compatibility for multiple applications
• Long on-stream life
• 100% integrity tested
Applications
• BOE filtration
• Dilute HF filtration
• POU DI rinse filtration
• Bulk DI water systems filtration
• Copper plating filtration
• Ni plating filtration
• Hard disk wash process filtration
• Filtration of other dilute acids and bases

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945