Crimp Style Hydraulic Hose Fitting – 25 Series Fittings | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Shape

Port Connection

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimp Style Hydraulic Hose Fitting – 25 Series Fittings

Crimp Style Hydraulic Hose Fitting – 25 Series Fittings

Parker's 25 series fittings are cost effective, permanent, compression style fittings made for easy and quick assembly using our family of Parkrimp crimpers.

Technical Specifications

  • Connection 2 Size: 3/4"-20 inch
  • Materials of Construction: Brass
  • Application: Hydraulics
  • Connection Size: View Part Details.
  • Connection Type: See Part Technical Specs.
  • Hose Inside Diameter: 3/8 to 1/2 inch, 9.53 to 12.7 mm, -6 to -8 (Size)
  • Maximum Operating Pressure: Refer to Part for Detailed Specification.
  • Maximum Operating Temperature: Refer to Part for Detailed Specification.
  • Minimum Operating Temperature: Refer to Part for Detailed Specification.
  • Shape: Straight

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's 25 series fittings are cost effective, permanent, compression style fittings made for easy and quick assembly using our family of Parkrimp crimpers. The fitting series when coupled with Parker's No-Skive hose provides convenience and shorter assembly time. The 25 series fittings are compatible with transportation air brake hose, 271. The 25 series fittings are available from 3/8” to ½” in a wide variety of end configurations.

Markets:
• Transportation
• Military
• Agriculture

Features/Benefits:
• Easy push on force
• Imperial HEX
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Air brake systems

Compatible Hoses:
• 271

Related Documents

Product Demos & Tutorials
Identifying Hydraulic Hose Fittings
Literature and Reference Materials
CrimpSource
Tiger Talks-Parkrimp Modular Crimpers
×
Products Hose I.D. (inch) Shape Port Connection Product Style
10125-6-6B-VS 3/8" Straight 3/8" Male NPTF Pipe - Rigid
10125-6-8B-VS 1/2" Straight 3/8" Male NPTF Pipe - Rigid
10125-8-6B-VS 3/8" Straight 1/2" Male NPTF Pipe - Rigid
10125-8-8B-VS 1/2" Straight 1/2" Male NPTF Pipe - Rigid
10825-6-6B 3/8" Straight 3/8" Female SAE 45° - Swivel
10825-8-6B 3/8" Straight 1/2" Female SAE 45° - Swivel
10825-8-8B 1/2" Straight 1/2" Female SAE 45° - Swivel
17B25-8-6B 3/8" Straight 1/2" Female Air Brake Jounce Line - Swivel
17B25-8-8B 1/2" Straight 1/2" Female Air Brake Jounce Line - Swivel
017M-6-8B 1/2" Straight 3/8" Air Brake Adapter
017M-8-8B 1/2" Straight 1/2" Air Brake Adapter

687PDC
687583