Transportation Air Brake Hose 225 PSI - 271 Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Transportation Air Brake Hose 225 PSI - 271 Hose Transportation Air Brake Hose 225 PSI - 271 Hose

Transportation Air Brake Hose 225 PSI - 271 Hose

Parker’s 271 hose is a transportation air brake hose is capable of being crimped in the field as a replacement for factory-only made hose assemblies.

Technical Specifications

  • Media: Air (Compressed Air with traces of Oil)
  • Specifications Met: D.O.T. FMVSS 106, Class A Air Brake, SAE J1402, Class A
  • Compatible Fitting: 25 Series
  • Maximum Operating Pressure: 16 bar, 1.6 MPa, 225 psi
  • Weight: 0.30 to 0.39 kg/m, 0.20 to 0.26 lb/ft
  • Inside Diameter: 3/8 to 1/2 inch, 10 to 12.5 mm
  • Application: Agriculture Equipment, Forestry, Hydraulics, Transportation
  • Hose Reinforcement Material: 1 or Multiple Braids of Fiber
  • Size: -6 to -8
  • Outside Diameter: 0.75 to 0.88 inch, 19 to 22 mm
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber
  • Minimum Operating Temperature: -50 °F, -46 °C
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Hose Cover Type: Standard Cover
  • Minimum Bend Radius: 1-3/4 to 2 inch, 45 to 50 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s 271 hose is a transportation air brake hose is capable of being crimped in the field as a replacement for factory-only made hose assemblies. The 271 hose has a pressure range of 225 PSI in all sizes with a fiber braid reinforcement. The 271 hose is designed, built, and tested to meet SAE J1402 A and DOT FMVSS 106 AIR BRAKE - A specifications. Sizes range from 3/8” to ½” in diameter to fit the requirements of various markets.

Markets:
• Transportation
• Military
• Agriculture

Features/Benefits:
• 225 PSI in all sizes
• Field attachable or Parkrimp fittings to fit your specific needs

Applications:
• Air brake systems

Compatible Fittings:
• 25 series fittings

Related Documents

×
Products Hose I.D. (size)
271-6 -6
271-8 -8

687PDC
687583