Obsolete: Ultra-high pressure water jetting Hose Series - 2741D | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Obsolete: Ultra-high pressure water jetting Hose Series - 2741D

Obsolete: Ultra-high pressure water jetting Hose Series - 2741D OBSOLETE

This product is not longer available from Parker, please refer to the recommended products for a replacement.

Technical Specifications

  • Weight: 0.64 lb/ft, 0.95 kg/m
  • Industry: General Industrial, Marine
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Brand: Parker
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Maximum Operating Pressure: 250 MPa, 2500 bar, 36250 psi
  • Application: Hydrodemolition, Industrial Cleaning, Construction Equipment
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: 1st: Polyamide Abrasion Resistant, 2nd: Polyurethane Abrasion Resistant
  • Design Factor: >2:1
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 200 mm, 7.874 inch
  • Materials of Construction: Thermoplastic
  • Specifications Met: DIN 1829-14
  • Compatible Fitting: 2X Series
  • Inside Diameter: 5/16 inch, 7.7 mm
  • Hose Reinforcement Material: 6 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.835 inch, 21.2 mm
Safety Warning

Full Product Description

This product is not longer available from Parker, please refer to the recommended products below for a replacement.

Parker Polyflex 2741D High Pressure Hoses are developed for High and Ultra High Pressure applications. The excellent handling increases operator efficiency and long service life reduces costly down times. Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial cleaning
• Marine cleaning
• Water jet cutting (only hoses > 2000 bar)
• All markets requiring pressures over 700 bar for their cleaning and cutting applications

Features/Benefits:
• Replaces steel pipe where flexibility is important
• A manufacturing procedure applying water pressure to produce complex hollow parts made from pipe-like basic materials
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Design factor >2:1

Applications:
• Construction and shipbuilding industry (for very high pressure lances with > 300 MPa)
• Industrial cleaning
• Hydrodemolition and removal of accumulated dirt and materials
• For working pressure up to 250 MPa (36.250 psi)

Technical Specifications:
• Core tube: Polyoxymethylene
• Pressure reinforcement: Six spiral layers of maximum tensile steel wire
• Cover: 1st: Polyamide; 2nd: Polyurethane, abrasion resistant
• Standard colour: 1st: Red; 2nd: Black
• Temperature range: -10°C up to +70°C

Products Maximum Working Pressure (MPa)
2741D-05V34/10 250

687PDC
687513