Ultra-high pressure water jetting Hose Series - 2740D - Europe | Product Series

Filter by

    No filters selected

Color

Cover Material

Maximum Working Pressure (MPa)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ultra-high pressure water jetting Hose Series - 2740D - Europe

Ultra-high pressure water jetting Hose Series - 2740D - Europe OBSOLETE

This product is no longer available – please contact us for further assistance.

Technical Specifications

  • Weight: 0.27 to 1.24 lb/ft, 0.40 to 1.85 kg/m
  • Industry: General Industrial, Marine
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Brand: Parker
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Maximum Operating Pressure: 2000 to 3000 bar, 29000 to 43500 psi, 200.0 to 300.0 MPa
  • Application: Hydrodemolition, Compression Forming (Hydroforming), Water Jet Cutting
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyamide (PA)
  • Design Factor: >2:1
  • Division: Polymer Hose Division Europe
  • Materials of Construction: Thermoplastic
  • Minimum Bend Radius: 120 to 300 mm, 4.724 to 11.811 inch
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: 2X Series
  • Inside Diameter: 5/32 to 1/2 inch, 3.9 to 12.8 mm
  • Hose Reinforcement Material: 6 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.472 to 1.067 inch, 12.0 to 27.1 mm
Safety Warning

Full Product Description

Parker Polyflex 2740D High Pressure Hoses are developed for High and Ultra High Pressure applications. The excellent handling increases operator efficiency and long service life reduces costly down times. Superior safety standards are applied for the benefit of the operator.


Markets:
• Industrial cleaning
• Marine cleaning
• Water jet cutting (only hoses > 2000 bar)
• All markets requiring pressures over 700 bar for their cleaning and cutting applications

Features/Benefits:
• Replaces steel pipe where flexibility is important
• A manufacturing procedure applying water pressure to produce complex hollow parts made from pipe-like basic materials
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Fully compatible with Polyflex Lok hereby massive time savings during assembly and improved operator safety
• Design factor >2:1

Applications:
• Water jet cutting with water only or with abrasive additives
• Compression forming (hydroforming)
• Hydrodemolition and removal of accumulated dirt and materials
• For working pressure up to 300 MPa (43.500 psi)

Technical Specifications:
• Core tube: Polyoxymethylene
• Pressure reinforcement: Six spiral layers of maximum tensile steel wire
• Cover: DN4: Polyurethane, DN5-12: Polyamide
• Colour: DN4: yellow, DN5-8: red, DN12: black
• Temperature range: -10°C up to +70°C

Related Documents

×
Products Color Cover Material Maximum Working Pressure (MPa)
2740D-025V16 Yellow PUR Sea Water Resistant 300
2740D-03V34 Red PA 280
2740D-05V34 Red PA 250
2740D-08V30 Black PA 200
2740D-025V30 Black PA 300
2740D-05V34/17-TJ Silver ToughJacket 250

687PDC
687513