Ultra-high pressure water jetting hose - 2640D - Europe | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ultra-high pressure water jetting hose - 2640D - Europe

Ultra-high pressure water jetting hose - 2640D - Europe OBSOLETE

This product is no longer available – please contact us for further assistance.

Technical Specifications

  • Weight: 0.19 to 0.46 lb/ft, 0.29 to 0.68 kg/m
  • Industry: Marine, Oil & Gas, General Industrial
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Brand: Parker
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Maximum Operating Pressure: 2100 to 2800 bar, 30450 to 40600 psi, 210 to 280 bar
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyamide (PA)
  • Design Factor: 2.5
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 140 to 225 mm, 5.512 to 8.858 inch
  • Materials of Construction: Thermoplastic
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: 2X Series
  • Inside Diameter: 5/32 to 5/16 inch, 3.9 to 8.0 mm
  • Application: Industrial Cleaning, Marine Cleaning, Water Jet Cutting
  • Hose Reinforcement Material: 6 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.572 to 0.669 inch, 12 to 17.0 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker Polyflex High Pressure 2640D Hoses are developed for High and Ultra High Pressure applications. The excellent handling increases operator efficiency and long service life reduces costly down times. Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial cleaning
• Marine cleaning
• Oil & Gas
• Water jetting

Features/Benefits:
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Design factor: 2.5:1

Applications:
• Industrial cleaning
• mainly used for hydrodemolition and removal of dirt
• for use with petroleum and synthetic hydraulic fluids
• especially suitable for hydraulic pre-tensioning equipment, test rigs, as well as in offshore oil applications
• For working pressure up to 280 MPa (40.600 psi)

Technical Specifications:
• Core tube: Polyoxymethylene
• Pressure reinforcement: Six spiral layers of maximum tensile steel wire
• Cover: Polyamide
• Standard colour: blue
• Temperature range: -10°C up to +70°C

Related Documents

×
Products Hose I.D. (inch) Hose I.D. (mm)
2640D-025V32 5/32 3.9
2640D-03V32 3/16 4.8
2640D-04V32 1/4 6.4
2640D-05V32 5/16 8

687PDC
687513