Ultra-high pressure Hose Series - 2440N - Europe | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ultra-high pressure Hose Series - 2440N - Europe

Ultra-high pressure Hose Series - 2440N - Europe

Parker High Pressure 2440N Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 140 MPa.

Technical Specifications

  • Weight: 0.49 to 2.55 lb/ft, 0.73 to 3.80 kg/m
  • Industry: General Industrial, Marine
  • Hose Inner Tube Material: Polyamide (PA)
  • Brand: Parker
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Maximum Operating Pressure: 13050 to 20300 psi, 900 to 1400 bar, 90.0 to 140.0 MPa
  • Application: Hydraulic Hose, Transfer Hose, Water, Waterblasting
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyamide (PA)
  • Design Factor: 2.5:1
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 190 to 400 mm, 7.480 to 15.748 inch
  • Materials of Construction: Thermoplastic
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: LX Series
  • Inside Diameter: 3/8 to 1-1/4 inch, 9.8 to 32.2 mm
  • Hose Reinforcement Material: 4 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.768 to 2.185 inch, 19.5 to 55.5 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker Polyflex High Pressure 2440N Hoses are developed for High and Ultra High Pressure applications.
The excellent handling increases operator efficiency and long service life reduces costly down times.
Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial
• Marine
• Water jet cutting (only hoses > 2000 bar)
• All markets requiring pressures over 700 bar for their cleaning and cutting applications

Features/Benefits:
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Design factor >2:1

Applications:
• Industrial cleaning
• High pressure service for the construction and shipbuilding industry
• For working pressure up to 140 MPa (20.300 psi)

Technical Specifications:
• Core tube: DN 3-8: Polyoxymethylene; DN 10-25: Polyamide
• Pressure reinforcement: Four spiral layers of maximum tensile steel wire
• Cover: Polyamide
• Standard colour: DN 3-8: blue; DN 10-25: black
• Temperature range: -10°C up to +70°C

Related Documents

×
Products Maximum Working Pressure (MPa)
2440N-06V30 140
2440N-08V30 130
2440N-12V30 100
2440N-16V30 90
2440N-20V80 69

687PDC
687513