Tough Cover Ultra-high pressure Hose Series - 2448D - Europe | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Tough Cover Ultra-high pressure Hose Series - 2448D - Europe

Tough Cover Ultra-high pressure Hose Series - 2448D - Europe OBSOLETE

This product is no longer available – please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Weight: 0.15 lb/ft, 0.22 kg/m
  • Industry: General Industrial, Marine
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Brand: Parker
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Maximum Operating Pressure: 301 MPa, 3010 bar, 43640 psi
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyamide (PA)
  • Design Factor: 2.16:1
  • Division: Polymer Hose Division Europe
  • Materials of Construction: Thermoplastic
  • Minimum Bend Radius: 120 mm, 4.724 inch
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: LX Series
  • Inside Diameter: 5/32 inch, 4 mm
  • Application: Industrial Cleaning, Marine Cleaning, Water Jet Cutting
  • Hose Reinforcement Material: 4 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.390 inch, 9.9 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker Polyflex High Pressure 2448D Hoses are developed for High and Ultra High Pressure applications.
The excellent handling increases operator efficiency and long service life reduces costly down times.
Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial
• Marine
• Water jet cutting (only hoses > 2000 bar)
• All markets requiring pressures over 700 bar for their cleaning and cutting applications

Features/Benefits:
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Design factor >2:1

Applications:
• Tube cleaning
• Marine cleaning
• For working pressure up to 325 MPa (47.120 psi)

Technical Specifications:
• Core tube: Polyoxymethylene
• Pressure reinforcement: Four spiral layers of maximum tensile steel wire
• Cover: Polyamide
• Standard colour: blue
• Temperature range: -10°C up to +70°C

Related Documents

×
Products Maximum Working Pressure (MPa)
2448D-025V32-TC 301

687PDC
687513