Ultra-high pressure water jetting hose for ultra-high pressure water jetting - 2849D - Europe | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ultra-high pressure water jetting hose for ultra-high pressure water jetting - 2849D - Europe

Ultra-high pressure water jetting hose for ultra-high pressure water jetting - 2849D - Europe

Parker High Pressure 2849D Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 380 MPa.

Technical Specifications

  • Weight: 0.721 lb/ft, 1.073 kg/m
  • Industry: General Industrial, Marine
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Brand: Parker
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Maximum Operating Pressure: 380 MPa, 3800 bar, 55100 psi
  • Application: Cleaning, Compression Forming (Hydroforming), Water Jet Cutting
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyoxymethylene
  • Design Factor: > 2:1
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 11.024 inch, 280 mm
  • Materials of Construction: Thermoplastic
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: WX-55 Series
  • Inside Diameter: 5/16 inch, 7.8 mm
  • Hose Reinforcement Material: 8 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.772 inch, 19.6 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker Polyflex High Pressure 2849D Hoses are developed for High and Ultra High Pressure applications. The excellent handling increases operator efficiency and long service life reduces costly down times. Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial cleaning
• Marine cleaning
• Water jet cutting (only hoses > 2000 bar)
• All markets requiring pressures over 700 bar for their cleaning and cutting applications

Features/Benefits:
• Replaces steel pipe where flexibility is important
• A manufacturing procedure applying water pressure to produce complex hollow parts made from pipe-like basic materials
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Design factor: >2:1

Applications:
• Water jet cutting with water only or abrasive additives
• Compression forming (hydroforming)
• For working pressure up to 380 MPa (55.000 psi)

Technical Specifications:
• Core tube: Polyoxymethylene
• Pressure reinforcement: Eight spiral layers of maximum tensile steel wire
• Cover: Polyamide
• Standard colour: DN8: Red; DN12: Black
• Temperature range: -10°C up to +70°C

Related Documents

×
Products Maximum Working Pressure (MPa)
2849D-05V34 380

687PDC
687513