28443 - Heavy Duty Rotary Actuator Helac L30, Helical Hydraulic Rotary Actuators | Parker

Helical Hydraulic Rotary Actuator - Helac L30-Series | #28443

28443

Helical Hydraulic Rotary Actuator - Helac L30-Series | #28443

L30-95-E-FT-360-S1-O-H


Technical Specifications

  • Model Number: L30-95-E-FT-360-S1-O-H
  • Product Type: Helical
  • Rotation Angle: 360 °
  • Mounting Type: Foot
  • Maximum Operating Pressure: 3000 psi
  • Drive Torque: 95000 lb-inch
  • Holding Torque: 232000 lb-inch
  • Cantilever Moment: 261250 inch-lbs
  • Straddle Moment: 987000 lb-inch
  • Radial Load Capacity: 15000 lb
  • Axial Load Capacity: 10000 lbs
  • Displacement: 327 inch3
  • Weight: 450 lbs
  • Brand: Helac
  • Division: Cylinder Division
  • Industry: Hydraulic
  • Application: Hydraulic, Agriculture, Construction, Material Handling, Mining, Oil & Gas, Work Truck
  • Technology: Hydraulics
  • Product Series: L30 Series
  • Torque Rating: 95000 inch-lbs
  • Operating Pressure: 3000 psi
  • Maximum Output Torque: 3000 psi
  • Height: Varies per Model. See Catalog for Specifications.
  • Width: Varies See Catalog for Dimensions
  • Length: Varies per Model. See Catalog for Specifications.
Safety Warning

Item Information

Parker Helac L30 Series Helical Hydraulic Actuator is a heavy duty rotary actuator that is suitable for harsh environments. Designed for applications that require high bearing capacity, the L30 Series features foot or flange output with 180-degree or 360-degree rotation. Helac’s helical, sliding spline technology is non self-locking while providing high shock resistance and high-holding torque for demanding applications. Functioning as a rotating device, mounting bracket and load bearing structure the L30 Series eliminates the need for external bearing systems, brakes or locking devices. Nine standard sizes with high torque output up to 380,000 in-lbs at 3,000 psi.

Markets:
Agriculture
Construction
Energy
Marine
Material Handling
Military
Mining
Truck/Trailer

Feature and Benefits:
Powerful – High torque, high bearing capacity
Durable – Moving parts enclosed, suitable for harsh environments
Compact – High power density, fits in tight spaces
Holds Position – Zero internal leakage, smooth operation, no external brake required
Simplifies – Eliminates bearings, linkages & brackets, reduces bill of materials
Backdrives in Overload Conditions – Hydraulic fuse, prevents mechanical damage

Applications:
Steering
Boom positioning
Drill positioning
Conveyor positioning
Blowout Preventer
Davit rotation
Mast / hatch positioning
Access ramp deploy
Attachment rotation
Shotcrete nozzle rotation
Pipe handling
Brush positioning
Tipping and dumping

For over 50 years Helac has led the way in actuator technology and innovation. Our extensive line of compact and powerful rotary actuators offers simple and cost-effective solutions to move, support and position rotating loads in countless applications. Learn more about the performance and benefits of Helical Hydraulic Rotary Actuators under Product Support.

Read More Show Less

CAD Drawings + Files

Part Number
28443 PDF

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Cylinder and Accumulator Division

500 South Wolf Road

Des Plaines

IL

UNITED STATES

60016

Phone

847-298-2400

Fax

847-294-2655

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687492