2A-2104N-3B1 - Balston 2000 Series Compressed Air Filters | Parker NA

Balston 2000 Series Compressed Air Filters | #2A-2104N-3B1

2A-2104N-3B1

Balston 2000 Series Compressed Air Filters | #2A-2104N-3B1

Actual product may appear different due to accessories.


Technical Specifications

  • Brand: Balston
  • Connection Type: NPT
  • Product Type: 2-Stage (DX, BX) Filter Assembly
  • Port Size: 0.5"
  • Efficiency Rating: 93 % Stage One, 99.99 % Stage Two
  • Micron Rating: 0.01 micron
  • Port Size: 1/2 inch
  • Port Type: NPT
  • Maximum Operating Pressure: 250 psig, 17.2 barg
  • Maximum Flow Rate: 63.0 CFM, 107 m3/min
  • Maximum Operating Temperature: 129 °F, 54 °C
  • Minimum Operating Temperature: -150 °F, -100 °C
  • Height: 11 inch, 279.4 mm
  • Width: 6.25 inch, 158.75 mm
  • Weight: 5 lb, 2.3 kg
  • Drain Port Size: 1/8 inch
  • Materials of Construction: Head: Anod Alum, Bowl: Anod Alum, Internals: Alum, Seals: Buna-N Food Grade
  • Compatible Element: Stage One: 5/100-18-DX; Stage Two: 5/100-18-BX
  • Optional Accessories: Automatic Drain, DPI
Safety Warning

Item Information

Max temperature is with auto drain. 15 PSIG minimum pressure required for proper operation of auto drain.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue

Lancaster

NY

14086

Phone

800-343-4048

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031