Needle Valve, Toggle Valve - VQ Series | Parker NA

Needle Valve, Toggle Valve - VQ Series | Product Series

Filter by

    No filters selected

Connection 1 Size

Connection 2 Size

Connection 1 Style

Connection 2 Style

Body Shape

Stem Material

Maximum Temperature Rating (F)

Maximum Temperature Rating (C)

Minimum Working Temperature (F)

Minimum Working Temperature (C)

Maximum Working Pressure (psi)

Maximum Working Pressure (Bar)

Body Material

Body Size

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Needle Valve, Toggle Valve - VQ Series

Needle Valve, Toggle Valve - VQ Series

Parker's VQ Series toggle valves are quick acting valves for simple open or close systems with low pressure (300 PSI) requirements.

Technical Specifications

  • Connection 1 Size: 1/4" - 1/2", Two Ferrule Compression, Single Ferrule Compression, NPT M, NPT F
  • Connection 2 Size: 1/4" - 1/2", Two Ferrule Compression, Single Ferrule Compression, NPT M, NPT F
  • Fitting Type: Inline
  • Stem Material: PTFE
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Maximum Operating Pressure: 300 psi, 21 bar
  • Body Material: Stainless Steel
Safety Warning

Full Product Description

Parker’s VQ Series Toggle Valves are the right combination of performance and value for manual or pneumatic on-off control in moderate pressure and temperature applications. The manual version employs a toggle handle for quick action at pressures up to 300 psig (21 bar). Compact double acting, normally closed, and normally open pneumatically actuated versions of this valve are ideal for automatic control at pressures up to 600 psig (41 bar).


Markets:
• Research
• Oil and Gas
• Chemical
• Petrochemical


Features/Benefits:
• Quick acting
• Inline and angle patterns
• Available with CPI™, A-LOK®, male and female NPT end connections
• Panel mountable
• Color-coded handles
• 316 stainless steel and brass body construction
• Stem seal materials:
                      Fluorocarbon Rubber
                      Nitrile Rubber
                      Ethylene Propylene Rubber
• Highly Fluorinated Fluorocarbon Rubber
• Optional handle positioners and anti-lock handles
• 100% factory tested
• Available in normally open, normally closed, and double acting models
• Mounting bracket standard for actuated models

Applications:
• Test Panels
• Purge Systems
• Rapid Fill Systems

Related Documents

×
Showing 1 to 100 of 224 entries

687PDC
687516