Hastings - DAHL Fuel Filter Series | #301-W_Hastings


LOADING IMAGES
301-W

Hastings - DAHL Fuel Filter Series | #301-W OBSOLETE

Hastings 301-W has been obsoleted and replaced by Baldwin 301-W.


Technical Specifications

  • Thread: 0
  • Product Type: DAHL Fuel Element
  • Notes: Hastings 301-W has been obsoleted and replaced by Baldwin 301-W.
  • Absolute Micron: 9
  • Application: Diesel fuel particulate filtration and fuel-water separation
  • Brand: Hastings
  • Contains: -
  • Division: Engine Mobile Aftermarket
  • For Fluid Type: Fuel
  • For Use With: DAHL 300 Series Fuel Filter/Water Separator Units
  • Height: 47 inch, 1193.8 mm
  • Includes: [1] Attached A Gskt, 200-15A F Gskt, [1] Attached O-Ring
  • Inside Diameter: 3 1/4 inch, 82.6 mm
  • Length: 9 11/16 inch, 246.1 mm
  • Industry: Oil & Gas
  • Outside Diameter: 6 1/16 inch, 154 mm
  • Perinch: 2 NPT
  • Product Type: DAHL Fuel Element
  • Substance: Diesel, bio-diesel blends up to B-20 and gasoline
  • Technology: Filtration
  • Thread Size: -
  • Width: 28 1/2, 723.9 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

DAHL fuel filters efficiently remove most water and solid contaminants from diesel fuel before it reaches pumps or injectors, thus prolonging parts life and reducing unscheduled downtime. DAHL’s functional dual-chamber, three-stage diesel fuel filter/water separators provide efficient suction side water separation and contaminant filtration. The key is the unique DAHL-patented depressurizer cone which spreads the fuel flow. With more area to flow over, greater separation of water and dirt from the fuel is achieved. DAHL diesel fuel filter/water separators have less mechanical flow resistance than other separators because the fuel only changes direction twice. The DAHL unit removes virtually 100 percent of the water and most of the contaminants from the diesel fuel.
DAHL fuel filters are designed to meet or exceed OE performance. They provide the protection your equipment needs for optimal performance and to maintain warranty coverage.
Features/Benefits:
• DAHL fuel filters are available in a variety of efficiencies for flow rates from 20 to 3840 GPH.
• Die cast aluminum
• Impact-resistant large transparent bowl
• Element service life is several times longer than conventional fuel filters
• Easy to install, service, and clean
• Positive air elimination
• Advanced spring design assures positive element seal
• Less mechanical resistance because of streamlined flow path
• Baffle system is designed to stop emulsification and disperse trapped air
• Ball check valve to stop reverse flow
• Six series specifically designed to fit diesel engines of various capacities

Applications:
• Diesel fuel particulate filtration
• Fuel-water separation

Markets:
• Marine
• Mining
• Oil and gas
• Construction
• Automotive
• Heavy-duty on-highway transportation
• Agriculture
• Generators
• Locomotive
• Fuel storage tanks

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700