302-4 - Worldwide Hydraulic Industry Standard Hose 1150-5800 PSI – 302 Hose | Parker NA

Worldwide Hydraulic Industry Standard Hose 1150-5800 PSI – 302 Hose | #302-4

302-4

Worldwide Hydraulic Industry Standard Hose 1150-5800 PSI – 302 Hose | #302-4

Parker’s 302 hose is a worldwide hydraulic industry standard hose manufactured to strict international quality specifications in order to provide consistency of performance.


Technical Specifications

  • Hose I.D. (size): -4
  • Weight: 0.39 kg/m, 0.26 lb/ft
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: ABS, BV, DNV, EN 853, Type 2SN, ISO 1436, Type 2SN, SAE 100R2, Type AT, SAE J1942, USCG HF
  • Compatible Fitting: 43 Series, 30 Series
  • Hose Reinforcement Material: 2 Braids of Steel Wire
  • Inside Diameter: 1/4 inch, 6.3 mm
  • Nominal Hose Inside Diameter: 6 mm
  • Outside Diameter: 0.590 inch, 15 mm
  • Application: Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Maximum Operating Pressure: 5800 psi, 40 MPa
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber
  • Minimum Bend Radius: 4 inch, 100 mm
  • Maximum Operating Temperature: 212 °F, 100 °C
Safety Warning

Item Information

Parker’s 302 hose is a worldwide hydraulic industry standard hose manufactured to strict international quality specifications in order to provide consistency of performance. The 302 hose is designed with a universal two-wire construction to meet global industry standards. It offers a high working pressure, long service life and a wide range of fluid compatibility. Sizes range from ¼” to 2” in diameter to fit the requirements of various markets.

Markets:
• Transportation
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Machine Tool
• Material Handling

Features/Benefits:
• Universal two-wire hose design manufactured to international specifications
• Increased working pressures for improved reliability and expanded applications
• Synthetic rubber inner tube for greater fluid compatibility and bio-oil resistance
• 1150-5800 PSI working pressure in different sizes

Industry Standards:
• ISO 1436-1 Type 2SN / SAE J517 100R2AT / SAE J1942 / EN 853 Type 2SN

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 series fittings
• 30 series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583