3027665 - LORD® 3170-A/3170-B Epoxy Adhesive | Parker NA

LORD® 3170-A/3170-B Epoxy Adhesive | #3027665

3027665

LORD® 3170-A/3170-B Epoxy Adhesive | #3027665

LORD® 3170-A/3170-B adhesive is an equal-mix, epoxy structural adhesive system used to bond metals, glass, reinforced plastics, ceramics and foam materials for cryogenic applications.


Technical Specifications

  • Package Type: 400 mL - LORD 3170-A/3170-B
  • Mix Ratio: 1:1 by Volume
  • Handling Time: 24 Hours
  • Working Time: 2 Hours @ 75°F (24°C)
  • Color: Milky White Liquid (resin), Amber Liquid (hardener)
  • Dynamic Viscosity: 30000 to 70000 cP @ 77°F (25°C) (resin), 90000 to 170000 cP @ 77°F (25°C) (hardener)
  • Density: 9.5 lb/Gal (resin), 1138 Kg/m3 (resin), 8.1 lb/Gal (hardener), 971 Kg/m3 (hardener)
  • Flash Point: > 201 °F (resin), > 93 °C (resin), > 201 °F (hardener), > 93 °C (hardener)
Safety Warning

Item Information

LORD® 3170 adhesive is an equal-mix, two-component epoxy structural adhesive system used to bond metals, glass, reinforced plastics, ceramics and foam materials for cryogenic applications. This adhesive system can be either room temperature cured or heat cured for faster processing.

Features and Benefits:

• Durable in Cold Environments – provides high strength for applications where the bonded assembly is exposed to cryogenic temperatures.
• Minimal Outgassing – provides minimal outgassing suitable for aerospace applications.

Shelf Life/Storage:

Shelf life is two years from date of manufacture when stored at 60-80°F (16-27°C) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Assembly & Protection Solutions Division

111 Lord Drive

Cary, NC 27511

USA

Phone

+1 877-275-5673

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR