304701 - Sporlan Oil Level Control Components | Parker NA

Sporlan Oil Level Control Components | #304701

304701

Sporlan Oil Level Control Components | #304701

Sporlan Oil Pressure Differential Valve - Y1236-C


Technical Specifications

  • Application: Oil Pressure Differential Valve
  • Model Number: Y1236-C
  • Model Number: Y1236-C 3 SAE
  • Strainer Type: 100 Mesh Insertable
  • Product Type: Pressure Differential Valve
  • Maximum Operating Pressure: 31 bar, 450 psi
  • Maximum Pressure Differential: 1.7 bar, 25 psi
Safety Warning

Item Information

The Sporlan Y1236-C Pressure Differential Valve is designed for use on high pressure oil return systems or others applications where a differential pressure regulator is required.

Read More Show Less

CAD Drawings + Files

Part Number
304701 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599