Flanges | #309208


LOADING IMAGES
309208
Click to View CAD Model

Flanges | #309208

FLG13 SS 1/2 PORT X 3/4FPT


Technical Specifications

  • Port Size (inch): 1/2"
  • Flange Material: 304SS ASTM A314
  • Port Size (mm): 15mm
  • Flange Size: 3/4"
  • Connection Type: FPT
  • Type: Male
  • Model Number: FLG13 SS 1/2 PORT X 3/4FPT
  • Port Size: 15 mm, 1/2 inch
  • Product Type: Male
  • Flange Size: 3/4 inch
  • Connection Type: FPT
  • Flange Material: 304SS ASTM A314
  • Minimum Operating Temperature: -45 °C, -50 °F
  • Maximum Operating Temperature: 105 °C, 220 °F
  • Maximum Operating Pressure: 28 bar, 406 psig
  • Gasket Material: Garlock 2930
  • ANSI Flange Class: n/a
Safety Warning

Item Information

The Flanges offered by Industrial Refrigeration Division of Parker Hannifin offers many different connection types and sizes. Flanges provide easy access for general maintenance and/or replacement of control valves. Flanges joints are made by bolting together two flanges with a gasket between them to provide a seal.

Markets:
• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:
• Offered in a wide range of connections and sizes these flanges appeal to our customer’s needs.

Application:
• Valve pipe connections

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Refrigerating Specialties Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (708) 681-6300

Fax

+1 (708) 681-6306

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687475