Cast Iron Pumps – C101/C102 Series | #3149325229


LOADING IMAGES
3149325229
Click to View CAD Model

Cast Iron Pumps – C101/C102 Series | #3149325229

Parker’s C101/C102 series dump pumps provide the most reliable, trouble free performance in the industry for dump truck and trailer applications. Operating pressures up to 172 bar (2,500 psi), speeds up to 2,400 rpm, flows up to 27.7 gpm.


Technical Specifications

  • Additional Options: No Air Shift
  • Rotation: CCW
  • Pressure Rating (psi): 2500 PSI
  • Configuration: 4-BOLT SQUARE
  • Displacement: 6.38 cu. in. / 104.5 cc
  • For Fluid Type: Standard Hydraulic Fluids, Phosphate-ester
  • Weight: 70 lb (Max), 32 kg (Max)
  • Control Method: n/a
  • Maximum Displacement: 6.4 inch3/rev, 105 cm3/rev
  • Radial Load Capacity: n/a
  • Thru-Drive Capability: No
  • Filter Included: No
  • Media: n/a
  • Mounting Option: DIN, SAE
  • Maximum Flow Rate: n/a
  • Shaft Type: SAE, SAE "B" 13T
  • Direction of Rotation: Counterclockwise, Clockwise, Bi-Rotational
  • Configuration: Single
  • Pump Type: Gear, Fixed
  • Maximum Operating Pressure: 2500 psi, 172 bar
  • Drain Option: No
  • Minimum Fluid Temperature: 0 °F, -20 °C
  • Maximum Fluid Temperature: 80 °C, 180 °F
  • Port Connection: NPT
  • Minimum Kinematic Viscosity: 50 SUS
  • Maximum Operating Speed: 2400 RPM
  • Sensor Type: n/a
  • Charge Pump Included: No
  • Energy Recovery Capability: No
  • Maximum Noise Level: n/a
  • Port Location: Rear Ports
  • Operating Pressure: up to 2500 psi, up to 172 bar
  • Flow Rate: n/a
  • Displacement: up to 105 cm3/rev, up to 6.4 inch3/rev
  • Product Type: Hydraulic Pump Gear, Fixed Displacement, C102
  • Maximum Kinematic Viscosity: 7500 SUS
  • Circuit Path: Open
  • Port Type: Tapered Thread
  • Body Material: Cast Iron
  • Seal Material: Buna-N, TEFLON
  • Inlet Connection Size: 1-1/4 inch, NPT
  • Outlet Connection Size: NPT 1 inch (Cylinder), NPT 1 inch (Tank-plugged)
  • Shaft Diameter: 7/8 inch
  • Additional Options: n/a

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s C101/C102 fixed displacement gear pumps offer high performance and high endurance due to its cast iron construction, making it an ideal selection for the Vocational & Municipal Equipment market.  It is available as a standard pump with integrated valve for raising and lower dump beds, with integral relief valve.

Markets:
• Vocational & Municipal Equipment

Features/Benefits:
• Three-piece cast iron construction for distribution flexibility
• Durable high-strength cast iron body for excellent power to weight ratio
• Cast Iron construction for durability
• Balanced Thrust Plates minimize friction and leakage
• Roller bearings for durability

Applications:
• Dump Truck
• Dump Trailer

Technical Specifications:
• Flow is 27.7 gpm (104.9 lpm)
• Displacement is 6.4 cir (104.9cc/rev)
• Operating pressures up to 172 bar (2,500 psi)
• Speeds up to 2,400 rpm
• Volumetric efficiencies up to 94%
• CW, CCW, and Bi-rotational pumps available
• SAE shafts, flanges and porting
• Integrated relief valve and load hold valve
• Integrated raise/neutral/lower valve
• Air shift valve available

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Pump & Motor Division Headquarters

Pump & Motor Division Headquarters

101 Canterbury Rd

Kings Mountain

NC

28086-9433

Phone

(423) 639-8151

Fax

(704) 730-5832

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688058