Fluoroflow-HSA Pleated Membrane Filter Cartridge | All-fluoropolymer PTFE for chemical resistance in aggressive applications | #33-18730-002-5-E


LOADING IMAGES
33-18730-002-5-E

Fluoroflow-HSA Pleated Membrane Filter Cartridge | All-fluoropolymer PTFE for chemical resistance in aggressive applications | #33-18730-002-5-E

The Fluoroflow®-HSA pleated membrane filter cartridge provides good flow rates and on-stream life. The enhanced pleating provides more than 40% more surface area than our standard Fluoroflow filter cartridge.


Technical Specifications

  • Micron Rating (µm): 0.2
  • Special Options: UPW Flush & Dried
  • End Cap Configuration: 226 O-Ring/Fin
  • Options: Electronic Std. (150°C Max)
  • Seal Material: FEP Encapsulated Viton
  • Length (inch): 30
  • Brand: Parker
  • Industry: Microelectronics
  • Function: Clarification/Prefiltration/Polishing
  • Media: PTFE
  • Filter Construction: Pleated Membrane
  • End Cap Material: Fluoropolymer
  • Core Type: Fluoropolymer
  • Hose Reinforcement Material & Structure: Fluoropolymer
  • Flow Rate: 3.9 gal/min (gpm/psid) per 10 inch Cartridge Equivalent
Safety Warning

Item Information

The Fluoroflow®-HSA filter cartridge provides good flow rates and on-stream life. The enhanced pleating provides more than 40% more surface area than our standard Fluoroflow filter cartridge. This results in increased bath turnover and longer filter lifetime demanded by today’s fabs. The all fluoropolymer construction provides excellent chemical resistance for the most aggressive applications up to 180°C. Available wet-packed for quick installation or Ultraclean wet-packed which offers the lowest metals extractables in the industry.
Features/Benefits
• Increased filtration area for longer life
• Higher flow rates for increased bath turn over
• Wet-pack option for quick installation
• Ultraclean wet-pack option for absolute cleanliness
• All-fluoropolymer for most maximum chemical resistance
• 100% integrity tested for consistent quality

Applications
• Wet etch and clean filtration for:
–  Phosphoric acid
–  Sulfuric acid
–  Hydrofluoric acid
–  Nitric acid
–  Piranha
–  SC1, SC2
–  NMP-based solvents
• Other high temperature or ozonated process filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945