Proflow II-E Pleated Membrane Filter Cartridge | Chemical resistance for ultra pure microelectronics liquids and gases | #34-10310-925-1-E


LOADING IMAGES
34-10310-925-1-E

Proflow II-E Pleated Membrane Filter Cartridge | Chemical resistance for ultra pure microelectronics liquids and gases | #34-10310-925-1-E

The Proflow™II-E pleated membrane filter cartridge uses a PTFE membrane along with high-purity polypropylene supports that provide an economical alternative to all-fluoropolymer filter cartridges.


Technical Specifications

  • Seal Material: EPDM
  • End Cap Material: 222 O-Ring/Flat Cap
  • Secondary Seal: N/A
  • Micron Rating (µm): 0.05
  • Special Options: Standard
  • Options: Standard
  • Style: No Insert
  • Length (inch): 10
  • Brand: Parker
  • Industry: Microelectronics
  • Function: Clarification/Prefiltration/Polishing
  • Media: PTFE
  • Filter Construction: Pleated
  • End Cap Configuration: Polypropylene
  • Core Type: Polypropylene
  • Hose Reinforcement Material & Structure: Polypropylene
  • Flow Rate: 0.8 gal/min (gpm/psid) per 10 inch Cartridge Equivalent
  • Outside Diameter: 2.75 inch
Safety Warning

Item Information

The Proflow™II-E filter cartridge uses a PTFE membrane along with high-purity polypropylene supports that provide an economical alternative to all-fluoropolymer filter cartridges. It provides a high degree of retention and cleanliness along with good flow and lifetime. This filter is ideally suited for ultrapure microelectronics fluids and gases. The hydrophobic PTFE filter membrane serves as a highly efficient barrier to insure low moisture content of gases. It is available dry or wet-packed for quick installation and lower extractables.
Features/Benefits
• Good liquid and gas flow rates
• Wet-pack option for quick installation
• PTFE/ PP construction for chemical resistance
• Wide variety of configurations and ratings
• 100% integrity tested in cleanroom environment

Applications
• Bulk chemical delivery filtration for:
–  Acids
–  Bases
–  Solvents
–  Photochemical
• Wet etch and clean filtration for:
–  Dilute acids
–  DI water (<80°C)
• Ultrapure electronics-grade gas filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945