Proflow II-G Pleated Membrane Filter Cartridge | Hydrophobic PTFE membrane for gas & solvent purification | #34-10720-002-2-G


LOADING IMAGES
34-10720-002-2-G

Proflow II-G Pleated Membrane Filter Cartridge | Hydrophobic PTFE membrane for gas & solvent purification | #34-10720-002-2-G

Proflow™ II-G filter cartridges provide an economic alternative for general applications where reliable gas and liquid flow rates are required.


Technical Specifications

  • Secondary Seal: N/A
  • End Cap Material: 226 O-Ring/Fin
  • Micron Rating (µm): 0.2
  • Seal Material: S7442
  • Options: Standard
  • Style: No Insert
  • Length (inch): 20
  • Brand: Parker
  • Industry: Food and Beverage
  • Function: Clarification/Prefiltration/Polishing
  • Media: PTFE
  • Filter Construction: Pleated
  • Outside Diameter: 2.75 inch
  • End Cap Configuration: Polypropylene
  • Core Type: Polypropylene
  • Hose Reinforcement Material & Structure: Polypropylene
  • Flow Rate: 2.5 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.2 Micron
Safety Warning

Item Information

Proflow™ II-G filter cartridges provide an economic alternative for general applications where reliable gas and liquid flow rates are required. With 5.6 square feet of expanded PTFE membrane, Proflow II-G filter is a highly efficient hydrophobic barrier, for the production of dry gas, and will effectively purify aggressive liquids and organic solvents.
Proflow II-G cartridges are manufactured under cleanroom conditions and integrity tested before shipment to assure consistent performance and quality.
Features/Benefits
• Reliable air and liquid flow rates for effective performance
• Broad chemical compatibility enables use in many applications
• Broad range of micron ratings for user convenience
• Superior hydrophobicity for long life in vent/air applications
• Integrity tested to ensure quality

Applications
• Photoresists Filtration
• Compressed gas Filtration
• Filtration for Non-sterile venting
• Electronic grade solvent Filtration
• Hot deionized water Filtration  (less than 80°C)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945