Helical Hydraulic Rotary Actuator - Helac L20-Series | #37121


LOADING IMAGES
37121
Click to View CAD Model

Helical Hydraulic Rotary Actuator - Helac L20-Series | #37121

L20-8.2-E-FT-180-S1-O-H


Technical Specifications

  • Model Number: L20-8.2-E-FT-180-S1-O-H
  • Product Type: Helical
  • Rotation Angle: 180 °
  • Maximum Operating Pressure: 3000 psi
  • Drive Torque: 8200 lb-inch
  • Holding Torque: 21000 lb-inch
  • Cantilever Moment: 22000 inch-lbs
  • Straddle Moment: 40000 lb-inch
  • Axial Load Capacity: 1500 lbs
  • Radial Load Capacity: 4700 lb
  • Displacement: 14.3 inch3
  • Weight: 37 lb
  • Mounting Type: Foot
  • Brand: Helac
  • Division: Cylinder Division
  • Industry: Hydraulic
  • Application: Hydraulic, Agriculture, Material Handling, Industrial, Work Truck
  • Technology: Hydraulics
  • Product Series: L20 Series
  • Torque Rating: 8200 inch-lbs
  • Operating Pressure: 3000 psi
  • Maximum Output Torque: 3000 psi
  • Height: Varies per Model. See Catalog for Specifications.
  • Width: Varies See Catalog for Dimensions
  • Length: Varies per Model. See Catalog for Specifications.
Safety Warning

Item Information

Parker Helac L20 Series helical hydraulic rotary actuator is a cost-effective solution that can easily be designed into a wide range of applications. Helac’s helical, hydraulic sliding spline technology is non self-locking while providing high shock resistance with 180 degree rotation and high-holding torque for demanding applications. Functioning as a rotating device, mounting bracket and load bearing structure the L20 Series eliminates the need for external bearing systems, brakes or locking devices. Five standard sizes with torque output up to 39,000 in-lbs at 3,000 psi.



Markets:

Agriculture

Construction

Energy

Marine

Material Handling

Military

Mining

Truck/Trailer



Feature and Benefits:

Powerful – High torque, high bearing capacity

Durable – Moving parts enclosed, suitable for harsh environments

Compact – High power density, fits in tight spaces

Holds Position – Zero internal leakage, smooth operation, no external brake required

Simplifies – Eliminates bearings, linkages & brackets, reduces bill of materials

Backdrives in Overload Conditions – Hydraulic fuse, prevents mechanical damage



Applications:

Steering

Boom positioning

Drill positioning

Platform, basket and jib rotation

Conveyor positioning

Davit rotation

Mast / hatch positioning

Access ramp deploy

Attachment rotation

Shotcrete nozzle rotation

Pipe handling

Brush positioning



For over 50 years Helac has led the way in actuator technology and innovation. Our extensive line of compact and powerful rotary actuators offers simple and cost-effective solutions to move, support and position rotating loads in countless applications. Learn more about the performance and benefits of Helical Hydraulic Rotary Actuators under Product Support.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Hydraulic Actuator Division

500 South Wolf Road

Des Plaines

IL

UNITED STATES

60016

Phone

847-298-2400

Fax

847-294-2655

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687492