Crimped Thermoplastic UHP Hose Fittings, 3X Series | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Hose I.D. (mm)

Fitting Type

Connection Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimped Thermoplastic UHP Hose Fittings, 3X Series Crimped Thermoplastic UHP Hose Fittings, 3X Series

Crimped Thermoplastic UHP Hose Fittings, 3X Series

Parker High Pressure 3X Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards. Suitable for hose types with working pressure up to 69 MPa.

Technical Specifications

  • Nominal Inside Diameter: DN 10
  • Hose Inside Diameter: -6 (Size), 3/8 inch
  • Connection Size: 9/16"-18 inch Thread, UNF, 1/2 inch Thread, 3/4"-16 inch Thread
  • Connection Type: UNF, BSP, Metric, UNF-LH
  • Length: 66 to 137 mm, 2.6 to 5.4 inch
  • Maximum Operating Pressure: 10000 to 20000 psi
  • Shape: Straight
  • Product Style: Female JIC Swivel, Female BSP Swivel (60° cone), Metric Female Swivel, Female Type “M” Swivel, Medium Pressure Tube Nipple
  • Materials of Construction: Stainless Steel AISI 316 (Other Materials on Request)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker Polyflex High Pressure 3X Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards by combining always the right parts.

Markets:
• Industrial
• Oil & Gas

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• High pressure applications where non-conductivity is required
• Suitable for hose types with working pressure up to 69 MPa (10.000 psi)

Related Documents

×
Products Maximum Working Pressure (MPa) Hose I.D. (mm) Fitting Type Connection Thread Size
1063X-6-06C 69.0 MPa 9.5 mm 6
1923X-8-06C 69.0 MPa 9.5 mm 92
1C93X-14-06C 69.0 MPa 9.5 mm C9 M22x1.5
1C93X-16-06C 69.0 MPa 9.5 mm C9 M24x1.5
1AY3X-8-06C 103.5 MPa n/a AY
1Y23X-9-06C 138.0 MPa n/a Y2

687PDC
687513