High Pressure Hose electrically non-conductive - 2022N | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure Hose electrically non-conductive - 2022N

High Pressure Hose electrically non-conductive - 2022N

Parker High Pressure 2022N Aramid Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 69 MPa.

Technical Specifications

  • Industry: General Industrial
  • Hose Inner Tube Material: Polyamide 11 Methanol Washed
  • Brand: Parker
  • Maximum Operating Temperature: 131 °F, 55 °C
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Pressure: 10000 psi, 69 MPa, 690 bar
  • Product Type: High Pressure Hose, Hydraulic Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Thermoplastic Polyurethane (TPU) Sea Water Resistant
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Product Style: Non-Conductive
  • Minimum Bend Radius: 100 mm, 3.937 inch
  • Specifications Met: Parker Specifications
  • Compatible Fitting: 8X Series, 3X Series
  • Weight: 0.14 to 0.24 kg/m, 0.09 to 0.16 lb/ft
  • Inside Diameter: 1/4 to 3/8 inch, 6.4 to 9.5 mm
  • Application: High Pressure Hydraulics where non-conductivity is required.
  • Hose Reinforcement Material: 2 Braids of High Tensile Aramid Fiber
  • Outside Diameter: 0.543 to 0.748 inch, 13.8 to 19.0 mm
  • Media: Air (General Industrial Air), Petroleum Hydraulic Fluids

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker Polyflex High Pressure 2022N Aramid Hoses are developed for High and Ultra High Pressure applications. The excellent handling increases operator efficiency and long service life reduces costly down times. Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial
• Oil & Gas

Feature/Benefits:
• Replaces steel pipe where flexibility is important
• Excellent operator safety as a result of highest quality standards which are met
• Design factor: 4:1

Applications:
• High Pressure Application where non-conductivity is required
• For working pressure up to 69 MPa (10.000 psi)

Technical Specifications:
• Core tube: Polyamide 11, methanol washed
• Pressure reinforcement: Two braided layers of high tensile aramid fibre
• Cover: Sea water resistant TPU
• Standard colour: orange
• Temperature range: -40°C up to +55°C

Related Documents

×
Products Hose I.D. (mm) Hose I.D. (inch)
2022N-04V15-10K 6.4 1/4
2022N-06V15-10K 9.5 3/8

687PDC
687513